Constant Voltage LED Drivers

3–20W
RECOM RACV series AC/DC LED drivers provide a stable 12V or 24V LED power supply for fixtures with internal current limiting. Designed for high efficiency and minimal standby power consumption, these modules are the ideal choice for modern energy-saving lighting systems. Each driver is optimized to meet stringent ErP efficiency requirements while maintaining a compact, low-profile footprint.

These constant voltage LED drivers are available in power ratings from 4W to 20W, catering to a variety of installation needs. Our 6W, 12W, and 20W models feature an IP20-rated low-profile case with convenient terminal block connections—perfect for LED driver integration into ceilings, furniture and shelving. For more demanding environments, our 3W and 4W versions are IP65-rated, providing dust and water protection for outdoor or high-humidity architectural lighting.

Browse the product table below to quickly identify the right constant voltage LED driver based on power rating, protection class, and installation requirements.
Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
      Series Power (W) Vin (V) Main Vout (V) Mounting Type Package Style
    1 RECOM | RACV22-W Series | AC/DC, Chassis mounting, 22W, Single Output
    Focus
    22 176 - 264 24 Chassis mounting Encapsulated (IP65)
    2 RECOM | RACD03 Series | AC/DC, Wired, 3W, Single Output
    3 90 - 264 15, 3 to 9.5, 6 Wired Standard
    3 RECOM | RACD04 Series | AC/DC, Wired, Single Output
    4, 4.2 90 - 264 3 to 12, 3 to 6, 3 to 8 Wired Standard
    4 RECOM | RACV04 Series | AC/DC, Wired, 4W, Single Output
    4 90 - 264 12, 24 Wired Standard
    5 RECOM | RACV06-LP Series | AC/DC, Screw Terminal, 6W, Single Output
    6 198 - 264 12, 24 Screw Terminal Standard
    6 RECOM | RACD12-LP Series | AC/DC, Screw Terminal, Single Output
    12, 13 198 - 264 2 to 19, 2 to 24, 2 to 37 Screw Terminal Standard
    7 RECOM | RACV12-LP Series | AC/DC, Screw Terminal, 12W, Single Output
    12 198 - 264 12, 24 Screw Terminal Standard
    8 RECOM | RACD20-LP Series | AC/DC, Screw Terminal, Single Output
    20, 21, 22 198 - 264 2 to 31, 2 to 40, 2 to 59 Screw Terminal Standard
    9 RECOM | RACV20-LP Series | AC/DC, Screw Terminal, 20W, Single Output
    20 198 - 264 12, 24 Screw Terminal Standard

    Frequently Asked Questions

    A constant voltage LED driver provides a fixed output voltage, typically 12V or 24V, for LED systems that include internal current regulation.
    Because they provide a stable "bus" voltage, they are the industry standard for LED strips, accent lighting, and decorative displays. Their compact, low-profile design makes them especially popular as a furniture LED driver for shelving, cabinetry, and under-counter architectural lighting.
    An IP20 LED power supply is designed for indoor, dry environments where the unit is protected from large objects but not moisture. In contrast, an IP65 LED driver is sealed against dust and low-pressure water jets, making it the safer choice for high-humidity areas, bathrooms, or sheltered outdoor architectural applications.
    Yes. All RECOM RACV products are engineered for high efficiency and exceptionally low standby power consumption. They are designed to meet or exceed ErP energy performance requirements, ensuring your lighting system remains cost-effective and environmentally compliant.

    … 探しているものが見つかりませんでしたか?

    パラメトリック検索を使用するか、近くの販売担当者を探してください。