モビリティアプリケーション向けのRMOD DC/DCシリーズに新たな「すぐに使える」モデルを追加

RECOMのRMOD400-W
RECOMのモビリティアプリケーション向けRMOD DC/DCシリーズの新しいモデルが入手可能になりました。400Wの出力電力を備えたRMOD400-28-13SWは、16.8Vから56Vの入力範囲によって公称24V、28V、または36Vの入力に対応し、13Vの出力を有しています。RMOD400-60-24SWは24Vの出力を備え、33.6Vから96V(ピーク125V)の入力範囲によって48V、60V、および80Vの公称入力に対応します。RMOD-80-13SEWは、33.6Vから125Vまでの非常に広い連続入力範囲と13Vの出力を特徴としています。

RMD400シリーズは高効率で動作し、ファンレスのベースプレート冷却とシャーシマウントのために設計されています。絶縁は2.5kVDCで、規格IEC/EN/UL/CSA 62368-1の安全認証を取得しており、サイズはコンパクトで取り付けフランジを含め全体で115×203×61mmとなっています。

すべての部品が防塵防水のIP69K等級を取得しているため、鉄道、バギー、産業用マテハン機器などのモビリティアプリケーションの保護されていない箇所への取り付けに最適です。耐久性は、温度サイクル、衝撃と耐久性、湿度/熱サイクル、振動、機械的衝撃、塩水噴霧に対する耐性に関するEN 60068規格に準拠することで、保証されています。

高性能、包括的な保護、密閉型コネクタを備えたRMD400シリーズは、真の「プラグアンドプレイ」ソリューションとなっています。
アプリケーション
  シリーズ
1 RECOM | RMOD400-EW Series | DC/DC, Connector, 400W, Single Output
Focus
  • On-Board DC/DC Converter
  • E-Mobility and industry vehicles
  • Very wide input voltage range for 48V / 80V / 96V
  • Plug & Play, ready to use
2 RECOM | RMOD400-W Series | DC/DC, Connector, 400W, Single Output
Focus
  • On-Board DC/DC Converter
  • E-Mobility and industry vehicles
  • Wide input voltage range for 24V/36V or 48V/80V
  • Plug & Play, ready to use