最大480VACの広範な電源に対応する5W AC/DCモジュール

RAC05-K/480シリーズ
RECOMは、市場をリードする最大480VAC入力が可能な専用設計の5W AC/DCコンバータ、RAC05-K/480シリーズを全世界に向けてリリースすることを発表しました。このシリーズは、過電圧カテゴリⅢ(OVCⅢ)定格6kVサージ保護も搭載しており、産業温度範囲において高信頼性動作をします。Industry 4.0のハウスキーピング作業、IoT、スマートプロセス自動化など、待機時電力消費は低くピーク電力の供給能力を必要とするアプリケーションに最適です。

3相電源のみを利用するIndustry 4.0アプリケーション用の包括的なモジュラー電源の需要増加にともない、RECOMは、最大528VACの相間電圧の産業用ライン電圧を含むIndustry 4.0アプリケーションに対応するために特別に設計したRAC05-K/480を開発しました。サイズは1×2インチと小型で低コスト、そして-40℃~+80℃の広い温度範囲で動作します。PCB実装型で外付け部品は不要、産業アプリケーション国際認証を取得し、内蔵フィルタによってEMC要求を満足します。また、このコンバータのタイトなレギュレーション、低ノイズ、OVCⅢ定格は、3相電源で直接動作するセンサ制御式の産業およびスマートエネルギーアプリケーションにおいてメリットになります。さらに、別の低電圧ライン電圧や追加のトランスを設計に盛り込む必要がなくなります。これらの特長により、RAC05-K/480シリーズはIndustry 4.0のソリューションとしてだけではなく、スマートグリッド、再生可能エネルギー、スマートメータ、IoTアプリケーションにも最適です。サンプルとOEM価格は、すべてのRECOM正規販売代理店、または直接RECOMから提供可能です。
アプリケーション
  Series
1 RECOM | RAC05-K/480 Series | AC/DC, THT, 5 W, Single Output
Focus
  • Ultra-wide input range 85-528VAC
  • OVC III input rating without additional fuses
  • Operating temperature range: -40°C to +80°C
  • Overvoltage and overcurrent protected