高精度出力、低消費電力DC/DCコンバータ

RECOM R0.5ZXおよびR1ZXシリーズ
2019年2月21日 グムンデン、オーストリア-RECOMは、新製品R0.5ZXおよびR1ZXシリーズをリリースし、低消費電力DC/DCコンバータのラインアップの拡充を図ります。

R0.5ZXおよびR1ZXシリーズは、2kVDC絶縁の低背型R1SX SMDシリーズを基本にしていますが、負荷依存がない高精度および低ノイズ出力を提供するためリニアレギュレータを内蔵しています。簡単なフィルタを外付けするだけで、出力リップルとノイズは2mVp-pに低減可能です。また、出力は連続的な短絡に対する保護を備えています。連続的な過負荷または過温度条件では、出力はコンバータとアプリケーションを過電流による破壊から保護するためにシャットダウンします。障害が排除されれば出力は自動的に再起動します。R0.5ZXおよびR1ZXシリーズは、-40℃~+100℃の拡張産業温度範囲で動作し、CBレポート付きIEC/EN/UL 62368-1の認証を取得しています。標準的なアプリケーションは、センサ、バスインタフェース、高精度試験および計測回路など用の絶縁5V電源です。サンプルとOEM価格は、すべてのRECOM正規販売代理店、または直接RECOMから提供可能です。
アプリケーション
  Series
1 RECOM | R0.5ZX Series | DC/DC, SMD, 0.5 W, Single Output
  • Regulated output with internal linear regulator
  • Isolated 0.5W power in SMD package
  • Up to 2kVDC isolation
  • Industry standard pinout
2 RECOM | R1ZX Series | DC/DC, SMD, 1 W, Single Output
  • Regulated output with internal linear regulator
  • Isolated 1W power in SMD package
  • Up to 2kVDC isolation
  • Industry standard pinout