RECOMは、広い入力電圧範囲を持つ低コストの新DC/DCコンバータをSIP8パッケージで発売します。

RECOMは、広い入力電圧範囲を持つ低コストの新DC/DCコンバータをSIP8パッケージで発売します。 News Image
RECOMは、レギュレートされた2つの新しいDC/DCコンバータシリーズであるRSOE-ZおよびRSE-ZをSIP8パッケージで発表しました。この2シリーズは、オンボードの絶縁5V電源と4:1の広い入力電圧範囲を必要とするさまざまな産業、輸送、テストおよび測定アプリケーション向けに開発されました。

RSOE-Z(1ワット)とRSE-Z(2ワット)は、低価格にもかかわらず、完全な産業グレードのパフォーマンスを提供します。公称12V(4.5-18V)または24V(9-36V)の4:1入力電圧により、5V、12V、24V、または28Vのレギュレート済みまたは未レギュレートのバッテリー電源が使用可能です。 対流冷却下では、周囲温度が-40°C〜+ 75°C、ディレーティングがある場合最大+ 85°Cでのフル出力が可能です。

RSOE-ZおよびRSE-Zは、コンパクトなSIP 8標準パッケージ(21.8 x 9.2 x 11.1 mm)で2kVDC絶縁とCTRLピンを備えています。既存のプリント基板上で簡単にアップグレードできるように、RSO、RS、RS3、およびRS6シリーズとピンおよび機能互換性があります。全負荷では最大80%の効率を達成し、低負荷では(他の多くのコンバータが全負荷効率を維持できませんが)、RSOE-ZおよびRSE-Zシリーズは15%負荷で65%以上の効率を達成しています。厳密な出力レギュレーション(±0.5%)は、入力電圧の急激な変化から出力を保護し、過負荷と連続短絡からも保護します。クラスAのEMCレベルは、シンプルなラインインダクタフィルタで実現可能で、クラスBは安価なコモンモード入力フィルタで準拠可能です。データシートには、クラスA、B両方のEMCフィルタに対するコンポーネントが提案されています。RSOE-ZおよびRSE-Zは、CBレポート付きのUL/IEC60950およびUL/IEC/EN 62368-1に完全準拠しており、RECOMの標準3年保証が付いています。3
アプリケーション
  Series
1 DC/DC, 2.0 W, Single Output, THT RSE-Z Series
Focus
  • 4:1 wide input range
  • 2kVDC/1 second isolation
  • -40°C to +75°C operating temperature @ full load
  • Industry standard pinout (SIP8)
2 DC/DC, 1.0 W, Single Output, THT RSOE-Z Series
Focus
  • 4:1 wide input range
  • 2kVDC/1 second isolation
  • -40°C to +80°C operating temperature @ full load
  • Industry standard pinout (SIP8)