新製品RPX-0.5Q 、RPX-1.5Q 非絶縁DCDC AEC-Q100 Grade 1

RPX-0.5Q とRPX-1.5Q
RECOM新製品RPX-0.5QおよびRPX-1.5Qは、AEC-Q100 Grade 1に適合しており、自動車用途向けのオプションがさらに広がります。これにより、オートモーティブ分野を開拓するとともに、産業、医療、ITインフラなど他の高信頼性分野での採用可能性が高まりました。

RPX-0.5QとRPX-1.5Qは、それぞれ最大36Vの入力から0.5A、1.5Aを供給し、0.8Vから30Vまでトリミング可能な出力を持つDC/DC製品です。 部品は、熱強化された3 x 5 x 1.6mmのリードレスオーバーモールドQFNパッケージで提供され、FCOL(Flip Chip on Leadframe)内部構造を含むRECOMの「3D-Power Packaging」技術を特徴としています。また、自動車産業で要求される自動光学検査(AOI)に対応した「ウェッタブルフランクス」により、パッケージの熱抵抗低下、製造コスト削減が可能になり、低温動作や競争力のある最終製品価格を実現することができます。動作温度は125℃(ディレーティングあり)、効率は90%以上と高く、軽負荷まで維持され、エコデザインの目標達成に貢献しています。

本製品はインダクタを内蔵しており、アプリケーションに合わせてスケーリングされた入力コンデンサと出力コンデンサだけで完全に動作します。入力電圧不足、短絡、過電流、高温への包括的な保護機能や、オン/オフ制御と同期入力、パワーグッド出力も備えています。FCOL構造は、固有のスクリーニングにより低EMIシグネチャを提供しますが、外部フィルタリングが必要な場合は、固定された高周波数動作により簡単に行うことができます。

両製品とも評価用モジュールが用意されています。
アプリケーション
  Series
1 RECOM | RPX-0.5Q Series | DC/DC, SMD (pinless), 2.5 W, Single Output
Focus
  • AEC-Q100 qualified buck regulator power module with integrated shielded inductor
  • 36VDC input voltage, 0.5A output current
  • SCP, OCP, OTP, and UVLO protection
  • 3.0 x 5.0mm low profile QFN package with wettable flanks for optical inspection
2 RECOM | RPX-0.5Q-EVM-1 Series | DC/DC, 2.5 W, Single Output
Focus
  • Evaluation platform for RPX-0.5Q Buck Regulator Module
  • Thermal design considerations included
  • EMI Class B filter
  • Easy evaluation of output voltage selection, control and sensing functions
3 RECOM | RPX-1.5Q Series | DC/DC, SMD (pinless), 7.5 W, Single Output
Focus
  • AEC-Q100 qualified buck regulator power module with integrated shielded inductor
  • 36VDC input voltage, 1.5A output current
  • SCP, OCP, OTP, and UVLO protection
  • 3.0 x 5.0mm low profile QFN package
4 RECOM | RPX-1.5Q-EVM-1 Series | DC/DC, 7.5 W, Single Output
Focus
  • Evaluation platform for RPX-1.5Q Buck Regulator Module
  • Thermal design considerations included
  • EMI Class B filter
  • Easy evaluation of output voltage selection, control and sensing functions