RACPRO1-T、DINレール電源の再定義

RACPRO1-T series with USPs listed
RECOMが高性能で省スペースな新しいAC/DC DINレール電源を発売

RECOMは、最近買収した電源専門企業LECOとの共同開発の、画期的な経済的な3相DINレール電源製品シリーズを発表しました。RACPRO1シリーズには、240W、480W、960Wの出力定格の製品があり、それぞれ超コンパクトな43mm、52mm、80mmという最小クラスの幅となっています。設計チームは、高度な熱管理により優れた電気効率を実現することで、製品の両側に冷却用のスペースを設ける必要をなくし、システム全体のパッキング密度を最大限に高めました。

最大97.1%という高効率により、対流冷却のみで最大+60℃までフルパワーで動作し、ほとんどの競合部品よりも低い-40℃まで動作できます。特に注目すべきは、すべてのバージョンで周囲温度+45℃で最大20%増、5秒間は50%増の電力を供給できる点です。これにより、電源を過剰に設計することなく、容量性負荷や高突入負荷に電力を供給するのに最適となっています。

入力は320~575VACの3相または430~850VDCで、240Wの製品は2相350~575VACでも動作します。RACPRO1-T240の出力は、24VDCに調整されており、24~28VDCの範囲で調整が可能です。RACPRO1-T480およびRACPRO1-T960は、調整可能な24Vまたは48V(48~56VDC)出力を選択できます。

この製品は長い動作寿命を実現するように設計されており、ヨーロッパで製造されています。高いレベルの入力サージ耐性と出力戻り電圧耐性により信頼性が向上し、産業環境やモーター負荷、誘導負荷に適しています。無負荷時の消費電力は他の類似製品よりも低く、DC-OK信号が提供され、480Wおよび960Wの製品はCV/CC出力特性を備えているため、バッテリーの充電と出力の並列化が可能です。このシリーズはDINレール機械規格EN 60715に準拠しており、接続は25度の工具不要の押し込み式で、製品は工具不要で標準のDINレールにスナップ留めできます。

取得済みの安全認証としては、IEC/EN/UL 62368-1、IEC/EN/UL/CSA 61010-1、IEC/EN/UL 61010-2-201などがあります。また、この製品は、放射および耐性に関するEMC規格EN 61000-6-4クラスBおよびEN61000-6-2に準拠しています。

この新しいAC/DCのアプリケーションには、産業、再生可能エネルギー、配電、試験および測定、インフラストラクチャなどがあります。RECOMから近日発売される、これを補完する高機能DINレールEヒューズのシリーズにもご期待ください。

ビジネス & プロダクトマネージャーのMichael Peters氏は次のようにコメントしています。「RACPRO1シリーズの革新的で独特なデザインにより、DINレールデバイスの使いやすさが簡素化されると同時に、最大97.1%の効率という新たなベンチマークが確立されました。」
アプリケーション
  Series
1 AC/DC, 240 W, Single Output, DIN-Rail RACPRO1-T240 Series
Focus New
  • Slim Design (43mm) with 25° Push-In connectors
  • Fast tool-less mounting and demounting
  • Active Inrush Current Limitation
  • 2-phase AC operation 2x350V to 2x575V
2 AC/DC, 480 W, Single Output, DIN-Rail RACPRO1-T480 Series
Focus New
  • Slim Design (52mm) with 25° Push-In connectors
  • Fast tool-less mounting and demounting
  • PFC >0.9 and Active Inrush Current Limitation
  • DC-Input Range 430V to 815V/850V 10s
3 AC/DC, 960 W, Single Output, DIN-Rail RACPRO1-T960 Series
Focus New
  • Slim Design (80mm) with 25° Push-In connectors
  • Fast tool-less mounting and demounting
  • PFC >0.9 and Active Inrush Current Limitation
  • DC-Input Range 430V to 815V/850V 10s