高性能化したR-78Kxxスイッチングレギュレータ

高性能化したR-78Kxxスイッチングレギュレータ
当社の3端子スイッチングレギュレータR-78Eシリーズは、3端子TO-220型リニアレギュレータの高効率置き換え製品として、ヒートシンクとその組立工程を省き、省エネルギー、省スペース、省コストを実現し非常に好評を得ています。2023年には、R-78Kxxと名付けられたこのシリーズの高性能バージョンを発表しています。

定格は0.5A、1A、2Aで、出力は従来の3.3V、5V、9V、12V、15Vに加え、モデルにより1.2V、1.5V、1.8V、2.5V、6.5Vの固定出力品製が選択可能です。入力電圧範囲は最大36Vまで拡張され、全範囲のピーク効率は96%に向上し、すべての部品が周囲温度-40℃から90℃まで、多くはディレーティング無しで動作可能です。

R-78Kシリーズのすべての部品は、低電圧ロックアウトと自動復帰の短絡保護機能を備えており、簡単な入力フィルタによりEN 55032クラスB EMC仕様に準拠します。0.5Aおよび1A定格のバージョンはSIP-3小型パッケージで、フットプリント11.5 x 7.55mm, 高さ10.2mm、2Aバージョンはフットプリント11.5 x 8.5mm, 高さ 17.5mmで、いずれもSIP-3小型パッケージで提供されます。
アプリケーション
  Series
1 DC/DC, Single Output, THT R-78K-0.5 Series
Focus
  • Efficiency up to 96%, no need for heatsinks
  • 4.5 - 36VDC wide input voltage
  • -40°C to +90°C ambient operation without derating
  • Pin compatible with 78 series regulators
2 DC/DC, Single Output, THT R-78K-1.0 Series
Focus
  • Efficiency up to 95%, no need for heatsinks
  • 4.5 - 36VDC wide input voltage
  • -40°C to +90°C ambient operation without derating
  • Pin compatible with 78 series regulators
3 DC/DC, Single Output, THT R-78K-2.0 Series
Focus
  • Efficiency up to 96%, no need for heatsinks
  • 4.5 - 36VDC wide input voltage
  • -40°C to +90°C ambient operation without derating
  • Pin compatible with 78 series regulators