新型RMOD300-UWおよびRMOD360-UW 超広範囲入力DC/DCコンバータ:Eモビリティ、輸送、マテハンアプリケーション向け

RMOD300-UW and RMOD360-UW series with USPs listed
コスト効率に優れたRMODシリーズに、新たにRMOD300-UWおよびRMOD360-UWの2つの製品が加わりました。どちらのDC/DCコンバータも、MOLEX(TM)コネクタを備えた190 x 76 x 44mmのベースプレート冷却パッケージに収められており、24Vnomから最大90Vnomまでのバッテリーを対応する18~106VDC(126VDC/10分間)の超広範囲入力を特長としています。300W定格のRMOD300-UWは、12.2VDC、13.7VDC、24.5VDCの完全安定化単一出力で利用可能です。また、360W定格のRMD360-UWは単一の24.5VDC出力を備えています。

どちらの製品シリーズも、ポリカーボネート製のハウジングとアルミニウム製ベースプレートを採用し、電子部品にはIP67のシーリング、製品全体としてはIP20の等級を有しており、高度5000メートルまで汚染度2(PD2)環境に対応し、車両のシャーシの任意の部分に取り付け可能です。一部のモデルでは、製品全体がIP67の等級を得ることができる代替コネクタが利用可能です。

絶縁はIEC/EN/UL/CSA 62368-1に準拠し、入力から出力までは「ベーシック」グレードの2250VDC、出力からベースプレートまでは550VDCです。EN 12895(産業用トラックのEMC)に規定されている通り、IEC 61000シリーズのEMC基準を満たし、部品はIEC 60068-2に基づいて衝撃および振動に対する適合性が認定されています。達成されたMTBFは最大74万時間です。

新しいRMOD製品は、入力逆極性および低電圧ロックアウト、過熱、出力過電圧、過電流、短絡などの包括的な保護を備えています。追加機能として、オン/オフ制御が提供されており、また、同じ出力電圧の製品を並列接続して電力を増強することもできます。約90%の効率定格を持つこれらのコンパクトなDC/DCは、指定されたディレーティングにより-40°C~+75°Cの周囲温度で動作可能です。

典型的なアプリケーションは、環境が厳しい可能性もある輸送車両やEモビリティ車両、フォークリフト、AGV、建設車両などにおいて、電圧が大きく変化する、または高電圧のトラクションバッテリーから12Vまたは24Vの安定したネットワーク電圧を提供することです。
アプリケーション
  Series
1 DC/DC, 300 W, Single Output, Connector RMOD300-UW Series
Focus
  • Ultra wide input voltage range (18-106VDC)
  • IP67 protection for selective model
  • Operating temperature range: -40°C to +75°C
  • Input Reverse Polarity Protection
2 DC/DC, 360 W, Single Output, Connector RMOD360-UW Series
Focus
  • Ultra wide input voltage range (18-106VDC)
  • IP67 protection for selective model
  • Operating temperature range: -40°C to +75°C
  • Input Reverse Polarity Protection