High slew rate GaN transistor drivers require an isolated 6V supply with high isolation voltage and low isolation capacitance. The RxxP06S series have been specially designed to fulfill this demanding requirement with 6400VDC/sec isolation and <10pF isolation capacitance. The internal transformer uses a pot-core to physically separate the input and output windings, yet the converter still fits into an industry standard SIP7 case. Input voltage options of 5, 12, 15 or 24V are available and the RxxP06S series is safety certified to the latest UL/IEC62368 standard.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
R05P06S
| 1.0 | Isolated | 5.0 | 6 | SIP7 |
| ||||||
2 |
![]() |
R12P06S
| 1.0 | Isolated | 12.0 | 6 | SIP7 |
| ||||||
3 |
![]() |
R15P06S
| 1.0 | Isolated | 15.0 | 6 | SIP7 |
| ||||||
4 |
![]() |
R24P06S
| 1.0 | Isolated | 24.0 | 6 | SIP7 |
|
Attributes | RxxP06 |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 1.0 |
Isolation | Isolated |
Main Vout (V) | 6 |
Nr. of Outputs | Single |
Iout 1 (mA) | 167.0 |
Isolation (kV) | 6.4 |
Mounting Type | THT |
Package Style | SIP7 |
Length (mm) | 19.5 |
Width (mm) | 9.8 |
Height (mm) | 12.5 |
Certifications | CB, EN 55022, EN 60601-1, EN 60950-1, EN 62368-1, IEC 60950-1, UL 60950-1, UL 62368-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 90.0 |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Unregulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
R05P06S
| 1.0 | 6.0 | 5.0 | THT |
| ||
2 |
![]() |
R12P06S
| 1.0 | 6.0 | 12.0 | THT |
| ||
3 |
![]() |
R15P06S
| 1.0 | 6.0 | 15.0 | THT |
| ||
4 |
![]() |
R24P06S
| 1.0 | 6.0 | 24.0 | THT |
|
Title | Type | Date |
---|---|---|
RxxP06.pdf | Datasheet |
Title | Type | Date |
---|---|---|
| Blog Article | Jun 14, 2024 |
| Blog Article | Jul 10, 2019 |
| Blog Article | Mar 4, 2019 |
| Nov 15, 2018 | |
| Whitepaper | Mar 30, 2018 |