The RPMH-1.5 series is a wide input voltage, 1.5A non-isolated switching regulator power module. The module accepts up to 60VDC input and provides a trimmable output from 2.6 up to 28VDC and comes complete with a full set of features including adjustable output, on/ off control, and power good signals. The ultra-compact module has a profile of only 3.75mm, but with an efficiency of up to 97%, the device can operate at full load in ambient temperatures as high as +100°C and with power derating up to 105°C without forced air cooling. The package is complete with 6-sided shielding for optimal EMC performance and excellent heat management.
| Part Number | Vin (V) | Main Vout (V) | Package Style | Current (A) | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |   | RPMH12-1.5 
Focus
 | 14 - 60 | 7.2 to 13.2 | 25 pad LGA | 1.5 |  | ||||||
| 2 |   | RPMH12-1.5-CT 
Focus
 | 14 - 60 | 7.2 to 13.2 | 25 pad LGA | 1.5 |  | ||||||
| 3 |   | RPMH15-1.5 
Focus
 | 17 - 60 | 9 to 16.5 | 25 pad LGA | 1.5 |  | ||||||
| 4 |   | RPMH15-1.5-CT 
Focus
 | 17 - 60 | 9 to 16.5 | 25 pad LGA | 1.5 |  | ||||||
| 5 |   | RPMH24-1.5 
Focus
 | 26 - 60 | 15 to 28 | 25 pad LGA | 1.5 |  | ||||||
| 6 |   | RPMH24-1.5-CT 
Focus
 | 26 - 60 | 15 to 28 | 25 pad LGA | 1.5 |  | ||||||
| 7 |   | RPMH3.3-1.5 
Focus
 | 5 - 60 | 2.64 to 3.63 | 25 pad LGA | 1.5 |  | ||||||
| 8 |   | RPMH3.3-1.5-CT 
Focus
 | 5 - 60 | 2.64 to 3.63 | 25 pad LGA | 1.5 |  | ||||||
| 9 |   | RPMH5.0-1.5 
Focus
 | 7 - 60 | 4 to 5.5 | 25 pad LGA | 1.5 |  | ||||||
| 10 |   | RPMH5.0-1.5-CT 
Focus
 | 7 - 60 | 4 to 5.5 | 25 pad LGA | 1.5 |  | 
| Attributes | RPMH-1.5 | 
|---|---|
| AC/DC or DC/DC | DC/DC | 
| Isolation | Non-Isolated | 
| Nr. of Outputs | Single | 
| Iout 1 (mA) | 1500 | 
| Mounting Type | SMD (pinless) | 
| Package Style | 25 pad LGA | 
| Length (mm) | 12.19 | 
| Width (mm) | 12.19 | 
| Height (mm) | 3.75 | 
| Certifications | EN 55032 | 
| MIN Operating Temp (°C) | -40 | 
| MAX Operating Temp (°C) | 100 | 
| Current (A) | 1.5 | 
| Protections | OCP, OTP, SCP | 
| Control Pin Function | Enabled | 
| Directives | REACH, RoHS 2+ (10/10) | 
| Warranty | 3 Years | 
| Regulation | Regulated | 
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |   | RPMH12-1.5 
Focus
 | 18 | 12 | 14 - 60 | SMD (pinless) |  | ||
| 2 |   | RPMH12-1.5-CT 
Focus
 | 18 | 12 | 14 - 60 | SMD (pinless) |  | ||
| 3 |   | RPMH15-1.5 
Focus
 | 22.5 | 15 | 17 - 60 | SMD (pinless) |  | ||
| 4 |   | RPMH15-1.5-CT 
Focus
 | 22.5 | 15 | 17 - 60 | SMD (pinless) |  | ||
| 5 |   | RPMH24-1.5 
Focus
 | 36 | 24 | 26 - 60 | SMD (pinless) |  | ||
| 6 |   | RPMH24-1.5-CT 
Focus
 | 36 | 24 | 26 - 60 | SMD (pinless) |  | ||
| 7 |   | RPMH3.3-1.5 
Focus
 | 4.95 | 3.3 | 5 - 60 | SMD (pinless) |  | ||
| 8 |   | RPMH3.3-1.5-CT 
Focus
 | 4.95 | 3.3 | 5 - 60 | SMD (pinless) |  | ||
| 9 |   | RPMH5.0-1.5 
Focus
 | 7.5 | 5 | 7 - 60 | SMD (pinless) |  | ||
| 10 |   | RPMH5.0-1.5-CT 
Focus
 | 7.5 | 5 | 7 - 60 | SMD (pinless) |  | 
| Title | Type | Date | 
|---|---|---|
| RPMH-1.5.pdf | Datasheet | 
| Title | Type | Date | 
|---|---|---|
| 3D Power Packaging for Green Energy | Blog Article | Jul 26, 2023 | 
| 3D Power Packaging (3DPP®) Advancements | Blog Article | Feb 22, 2023 | 
| USB Charging using RECOM DC/DC Converters | Blog Article | Mar 5, 2021 | 
| Switching Regulators have 3 x Output Current | Official Press Release | Dec 9, 2020 | 
| Shrinking Footprints in the Landscape of Switching Regulators | Blog Article | Apr 6, 2020 | 
| Title | Type | Date | 
|---|---|---|
| Increase your power density with 3D Power Packaging® | Youtube Video | Nov 17, 2020 |