The RPMB-2.0-EVM-1 generates a constant output voltage with an output current up to 2.0A from an external DC source. Functions of the RPMB-2.0 such as trimming, control, and sensing can be evaluated. Also the behavior in overload or over temperature can be evaluated easily before design-in.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RPMB12-2.0-EVM-1
| 24.0 | 12.8 - 36.0 | 9 to 24 | Open Frame |
| ||||||||
2 |
RPMB15-2.0-EVM-1
| 30.0 | 16.0 - 36.0 | 9 to 24 | Open Frame |
| ||||||||
3 |
RPMB3.3-2.0-EVM-1
| 6.6 | 4.0 - 36.0 | 1 to 9 | Open Frame |
| ||||||||
4 |
RPMB5.0-2.0-EVM-1
| 10.0 | 5.5 - 36.0 | 1 to 9 | Open Frame |
|
Attributes | RPMB-2.0-EVM-1 |
---|---|
AC/DC or DC/DC | DC/DC |
Nr. of Outputs | Single |
Iout 1 (mA) | 2000.0 |
Package Style | Open Frame |
Length (mm) | 85.0 |
Width (mm) | 55.0 |
Height (mm) | 5.9 |
Current (A) | 2.0 |
Control Pin Function | Enabled |
Packaging Type | Single Box |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RPMB12-2.0-EVM-1
| 24.0 | 12.0 | 12.8 - 36.0 |
| ||||
2 |
RPMB15-2.0-EVM-1
| 30.0 | 15.0 | 16.0 - 36.0 |
| ||||
3 |
RPMB3.3-2.0-EVM-1
| 6.6 | 3.3 | 4.0 - 36.0 |
| ||||
4 |
RPMB5.0-2.0-EVM-1
| 10.0 | 5.0 | 5.5 - 36.0 |
|
Title | Type | Date |
---|---|---|
RPMB-2.0-EVM-1.pdf | Datasheet | |
Gerber Files_RPMB-2.0-EVM-1.zip | Gerber File |
Series | Description | |||
---|---|---|---|---|
No Records Found
|
Series | Description | |||
---|---|---|---|---|
No Records Found
|