The RPA100E-W is a low cost 100W DC/DC converter in industry standard 1/8th brick low profile format (58.4mm x 23mm x 11mm) and pinning. The 4:1 input range covers 24V, 28V, or 48V nominal input voltages, and the trimmable output voltage options are 5V or 12V. The efficiency is particularly high (typically 92%) to permit full load operation from -40°C up to +50°C ambient temperature with only free air convection and up to 85°C with forced air cooling. The isolation voltage is 1.5kVDC/1 minute (basic insulation grade). Applications include demanding industrial power supplies, telecom, and PoE circuits.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RPA100E-4805SW/N
Focus
| 100.0 | Isolated | 18.0 - 75.0 | 4 to 5.5 | Open Frame Eighth Brick |
| ||||||
2 |
![]() |
RPA100E-4812SW/N
Focus
| 100.0 | Isolated | 18.0 - 75.0 | 10.8 to 13.2 | Open Frame Eighth Brick |
|
Attributes | RPA100E-W |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 100.0 |
Isolation | Isolated |
Vin (V) | 18.0 - 75.0 |
Nr. of Outputs | Single |
Isolation (kV) | 1.5 |
Mounting Type | THT |
Package Style | Open Frame Eighth Brick |
Length (mm) | 58.8 |
Width (mm) | 22.8 |
Height (mm) | 11.0 |
Certifications | EN 62368-1, UL 62368-1 |
MIN Operating Temp (°C) | -40.0 |
Protections | OCP, OTP, OVP, SCP |
Control Pin Function | Negative |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Cardboard Box |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RPA100E-4805SW/N
Focus
| 100.0 | 5.0 | 18.0 - 75.0 | THT |
| ||
2 |
![]() |
RPA100E-4812SW/N
Focus
| 100.0 | 12.0 | 18.0 - 75.0 | THT |
|
Title | Type | Date |
---|---|---|
RPA100E-W.pdf | Datasheet |
Title | Type | Date |
---|---|---|
| Blog Article | Jul 15, 2022 |
| Official Press Release | Oct 20, 2021 |