The half-brick RP240H series DC/DC converters are designed for railway rolling stock and high voltage battery applications. Each series has three 4:1 input voltage range options to cover all input voltages from 9VDC up to 160VDC with isolated and regulated 5V to 48VDC outputs. The converters have high efficiencies and metal baseplates to permit a wide operating temperature range from -40°C to +85°C (when mounted on a suitable heatsink). The case is fitted with threaded inserts to allow secure mounting to the PCB or bulkhead for use in high shock and vibration environments. The converters are EN50155, UL60950 and IEC/EN60950 certified. The RP240H-RW series have a three year warranty.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RP240H-2448SRW/N
| 177.5 | Isolated | 9.0 - 36.0 | 38.4 to 52.8 | Half Brick |
| |||||||
2 |
RP240H-2448SRW/N-HC
| 177.5 | Isolated | 9.0 - 36.0 | 38.4 to 52.8 | Half Brick |
| |||||||
3 |
RP240H-2448SRW/P
| 177.5 | Isolated | 9.0 - 36.0 | 38.4 to 52.8 | Half Brick |
| |||||||
4 |
RP240H-2448SRW/P-HC
| 177.5 | Isolated | 9.0 - 36.0 | 38.4 to 52.8 | Half Brick |
| |||||||
5 |
RP240H-2405SRW/N
| 180.0 | Isolated | 9.0 - 36.0 | 4 to 5.5 | Half Brick |
| |||||||
6 |
RP240H-2405SRW/N-HC
| 180.0 | Isolated | 9.0 - 36.0 | 4 to 5.5 | Half Brick |
| |||||||
7 |
RP240H-2405SRW/P
| 180.0 | Isolated | 9.0 - 36.0 | 4 to 5.5 | Half Brick |
| |||||||
8 |
RP240H-2405SRW/P-HC
| 180.0 | Isolated | 9.0 - 36.0 | 4 to 5.5 | Half Brick |
| |||||||
9 |
RP240H-2412SRW/N
| 180.0 | Isolated | 9.0 - 36.0 | 9.6 to 13.2 | Half Brick |
| |||||||
10 |
RP240H-2412SRW/N-HC
| 180.0 | Isolated | 9.0 - 36.0 | 9.6 to 13.2 | Half Brick |
| |||||||
11 |
RP240H-2412SRW/P
| 180.0 | Isolated | 9.0 - 36.0 | 9.6 to 13.2 | Half Brick |
| |||||||
12 |
RP240H-2412SRW/P-HC
| 180.0 | Isolated | 9.0 - 36.0 | 9.6 to 13.2 | Half Brick |
| |||||||
13 |
RP240H-2415SRW/N
| 180.0 | Isolated | 9.0 - 36.0 | 12 to 16.5 | Half Brick |
| |||||||
14 |
RP240H-2415SRW/N-HC
| 180.0 | Isolated | 9.0 - 36.0 | 12 to 16.5 | Half Brick |
| |||||||
15 |
RP240H-2415SRW/P
| 180.0 | Isolated | 9.0 - 36.0 | 12 to 16.5 | Half Brick |
| |||||||
16 |
RP240H-2415SRW/P-HC
| 180.0 | Isolated | 9.0 - 36.0 | 12 to 16.5 | Half Brick |
| |||||||
17 |
RP240H-2424SRW/N
| 180.0 | Isolated | 9.0 - 36.0 | 19.2 to 26.4 | Half Brick |
| |||||||
18 |
RP240H-2424SRW/N-HC
| 180.0 | Isolated | 9.0 - 36.0 | 19.2 to 26.4 | Half Brick |
| |||||||
19 |
RP240H-2424SRW/P
| 180.0 | Isolated | 9.0 - 36.0 | 19.2 to 26.4 | Half Brick |
| |||||||
20 |
RP240H-2424SRW/P-HC
| 180.0 | Isolated | 9.0 - 36.0 | 19.2 to 26.4 | Half Brick |
| |||||||
21 |
RP240H-4805SRW/N
| 200.0 | Isolated | 16.5 - 75.0 | 4 to 5.5 | Half Brick |
| |||||||
22 |
RP240H-4805SRW/N-HC
| 200.0 | Isolated | 16.5 - 75.0 | 4 to 5.5 | Half Brick |
| |||||||
23 |
RP240H-4805SRW/P
| 200.0 | Isolated | 16.5 - 75.0 | 4 to 5.5 | Half Brick |
| |||||||
24 |
RP240H-4805SRW/P-HC
| 200.0 | Isolated | 16.5 - 75.0 | 4 to 5.5 | Half Brick |
| |||||||
25 |
RP240H-4815SRW/N
| 210.0 | Isolated | 16.5 - 75.0 | 12 to 16.5 | Half Brick |
| |||||||
26 |
RP240H-4815SRW/N-HC
| 210.0 | Isolated | 16.5 - 75.0 | 12 to 16.5 | Half Brick |
| |||||||
27 |
RP240H-4815SRW/P
| 210.0 | Isolated | 16.5 - 75.0 | 12 to 16.5 | Half Brick |
| |||||||
28 |
RP240H-4815SRW/P-HC
| 210.0 | Isolated | 16.5 - 75.0 | 12 to 16.5 | Half Brick |
| |||||||
29 |
RP240H-4812SRW/N
| 216.0 | Isolated | 16.5 - 75.0 | 9.6 to 13.2 | Half Brick |
| |||||||
30 |
RP240H-4812SRW/N-HC
| 216.0 | Isolated | 16.5 - 75.0 | 9.6 to 13.2 | Half Brick |
| |||||||
31 |
RP240H-4812SRW/P
| 216.0 | Isolated | 16.5 - 75.0 | 9.6 to 13.2 | Half Brick |
| |||||||
32 |
RP240H-4812SRW/P-HC
| 216.0 | Isolated | 16.5 - 75.0 | 9.6 to 13.2 | Half Brick |
| |||||||
33 |
RP240H-4824SRW/N
| 216.0 | Isolated | 16.5 - 75.0 | 19.2 to 26.4 | Half Brick |
| |||||||
34 |
RP240H-4824SRW/N-HC
| 216.0 | Isolated | 16.5 - 75.0 | 19.2 to 26.4 | Half Brick |
| |||||||
35 |
RP240H-4824SRW/P
| 216.0 | Isolated | 16.5 - 75.0 | 19.2 to 26.4 | Half Brick |
| |||||||
36 |
RP240H-4824SRW/P-HC
| 216.0 | Isolated | 16.5 - 75.0 | 19.2 to 26.4 | Half Brick |
| |||||||
37 |
RP240H-4848SRW/N
| 216.0 | Isolated | 16.5 - 75.0 | 38.4 to 52.8 | Half Brick |
| |||||||
38 |
RP240H-4848SRW/N-HC
| 216.0 | Isolated | 16.5 - 75.0 | 38.4 to 52.8 | Half Brick |
| |||||||
39 |
RP240H-4848SRW/P
| 216.0 | Isolated | 16.5 - 75.0 | 38.4 to 52.8 | Half Brick |
| |||||||
40 |
RP240H-4848SRW/P-HC
| 216.0 | Isolated | 16.5 - 75.0 | 38.4 to 52.8 | Half Brick |
| |||||||
41 |
RP240H-11005SRW/N
| 220.0 | Isolated | 43.0 - 160.0 | 4 to 5.5 | Half Brick |
| |||||||
42 |
RP240H-11005SRW/N-HC
| 220.0 | Isolated | 43.0 - 160.0 | 4 to 5.5 | Half Brick |
| |||||||
43 |
RP240H-11005SRW/P
| 220.0 | Isolated | 43.0 - 160.0 | 4 to 5.5 | Half Brick |
| |||||||
44 |
RP240H-11005SRW/P-HC
| 220.0 | Isolated | 43.0 - 160.0 | 4 to 5.5 | Half Brick |
| |||||||
45 |
RP240H-11012SRW/N
| 240.0 | Isolated | 43.0 - 160.0 | 9.6 to 13.2 | Half Brick |
| |||||||
46 |
RP240H-11012SRW/N-HC
| 240.0 | Isolated | 43.0 - 160.0 | 9.6 to 13.2 | Half Brick |
| |||||||
47 |
RP240H-11012SRW/P
| 240.0 | Isolated | 43.0 - 160.0 | 9.6 to 13.2 | Half Brick |
| |||||||
48 |
RP240H-11012SRW/P-HC
| 240.0 | Isolated | 43.0 - 160.0 | 9.6 to 13.2 | Half Brick |
| |||||||
49 |
RP240H-11015SRW/N
| 240.0 | Isolated | 43.0 - 160.0 | 12 to 16.5 | Half Brick |
| |||||||
50 |
RP240H-11015SRW/N-HC
| 240.0 | Isolated | 43.0 - 160.0 | 12 to 16.5 | Half Brick |
| |||||||
51 |
RP240H-11015SRW/P
| 240.0 | Isolated | 43.0 - 160.0 | 12 to 16.5 | Half Brick |
| |||||||
52 |
RP240H-11015SRW/P-HC
| 240.0 | Isolated | 43.0 - 160.0 | 12 to 16.5 | Half Brick |
| |||||||
53 |
RP240H-11024SRW/N
| 240.0 | Isolated | 43.0 - 160.0 | 19.2 to 26.4 | Half Brick |
| |||||||
54 |
RP240H-11024SRW/N-HC
| 240.0 | Isolated | 43.0 - 160.0 | 19.2 to 26.4 | Half Brick |
| |||||||
55 |
RP240H-11024SRW/P
| 240.0 | Isolated | 43.0 - 160.0 | 19.2 to 26.4 | Half Brick |
| |||||||
56 |
RP240H-11024SRW/P-HC
| 240.0 | Isolated | 43.0 - 160.0 | 19.2 to 26.4 | Half Brick |
| |||||||
57 |
RP240H-11048SRW/N
| 240.0 | Isolated | 43.0 - 160.0 | 38.4 to 52.8 | Half Brick |
| |||||||
58 |
RP240H-11048SRW/N-HC
| 240.0 | Isolated | 43.0 - 160.0 | 38.4 to 52.8 | Half Brick |
| |||||||
59 |
RP240H-11048SRW/P
| 240.0 | Isolated | 43.0 - 160.0 | 38.4 to 52.8 | Half Brick |
| |||||||
60 |
RP240H-11048SRW/P-HC
| 240.0 | Isolated | 43.0 - 160.0 | 38.4 to 52.8 | Half Brick |
|
Attributes | RP240H-RW |
---|---|
AC/DC or DC/DC | DC/DC |
Isolation | Isolated |
Nr. of Outputs | Single |
Mounting Type | THT |
Package Style | Half Brick |
Length (mm) | 61.0 |
Width (mm) | 57.9 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 115.0 |
Protections | SCP |
Trim Pin Output Voltage Adjustment | -20%/+10% |
Directives | RoHS 2+ (10/10) |
Packaging Type | Tray |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RP240H-2448SRW/N
| 177.5 | 48.0 | 9.0 - 36.0 | THT |
| |||
2 |
RP240H-2448SRW/N-HC
| 177.5 | 48.0 | 9.0 - 36.0 | THT |
| |||
3 |
RP240H-2448SRW/P
| 177.5 | 48.0 | 9.0 - 36.0 | THT |
| |||
4 |
RP240H-2448SRW/P-HC
| 177.5 | 48.0 | 9.0 - 36.0 | THT |
| |||
5 |
RP240H-2405SRW/N
| 180.0 | 5.0 | 9.0 - 36.0 | THT |
| |||
6 |
RP240H-2405SRW/N-HC
| 180.0 | 5.0 | 9.0 - 36.0 | THT |
| |||
7 |
RP240H-2405SRW/P
| 180.0 | 5.0 | 9.0 - 36.0 | THT |
| |||
8 |
RP240H-2405SRW/P-HC
| 180.0 | 5.0 | 9.0 - 36.0 | THT |
| |||
9 |
RP240H-2412SRW/N
| 180.0 | 12.0 | 9.0 - 36.0 | THT |
| |||
10 |
RP240H-2412SRW/N-HC
| 180.0 | 12.0 | 9.0 - 36.0 | THT |
| |||
11 |
RP240H-2412SRW/P
| 180.0 | 12.0 | 9.0 - 36.0 | THT |
| |||
12 |
RP240H-2412SRW/P-HC
| 180.0 | 12.0 | 9.0 - 36.0 | THT |
| |||
13 |
RP240H-2415SRW/N
| 180.0 | 15.0 | 9.0 - 36.0 | THT |
| |||
14 |
RP240H-2415SRW/N-HC
| 180.0 | 15.0 | 9.0 - 36.0 | THT |
| |||
15 |
RP240H-2415SRW/P
| 180.0 | 15.0 | 9.0 - 36.0 | THT |
| |||
16 |
RP240H-2415SRW/P-HC
| 180.0 | 15.0 | 9.0 - 36.0 | THT |
| |||
17 |
RP240H-2424SRW/N
| 180.0 | 24.0 | 9.0 - 36.0 | THT |
| |||
18 |
RP240H-2424SRW/N-HC
| 180.0 | 24.0 | 9.0 - 36.0 | THT |
| |||
19 |
RP240H-2424SRW/P
| 180.0 | 24.0 | 9.0 - 36.0 | THT |
| |||
20 |
RP240H-2424SRW/P-HC
| 180.0 | 24.0 | 9.0 - 36.0 | THT |
| |||
21 |
RP240H-4805SRW/N
| 200.0 | 5.0 | 16.5 - 75.0 | THT |
| |||
22 |
RP240H-4805SRW/N-HC
| 200.0 | 5.0 | 16.5 - 75.0 | THT |
| |||
23 |
RP240H-4805SRW/P
| 200.0 | 5.0 | 16.5 - 75.0 | THT |
| |||
24 |
RP240H-4805SRW/P-HC
| 200.0 | 5.0 | 16.5 - 75.0 | THT |
| |||
25 |
RP240H-4815SRW/N
| 210.0 | 15.0 | 16.5 - 75.0 | THT |
| |||
26 |
RP240H-4815SRW/N-HC
| 210.0 | 15.0 | 16.5 - 75.0 | THT |
| |||
27 |
RP240H-4815SRW/P
| 210.0 | 15.0 | 16.5 - 75.0 | THT |
| |||
28 |
RP240H-4815SRW/P-HC
| 210.0 | 15.0 | 16.5 - 75.0 | THT |
| |||
29 |
RP240H-4812SRW/N
| 216.0 | 12.0 | 16.5 - 75.0 | THT |
| |||
30 |
RP240H-4812SRW/N-HC
| 216.0 | 12.0 | 16.5 - 75.0 | THT |
| |||
31 |
RP240H-4812SRW/P
| 216.0 | 12.0 | 16.5 - 75.0 | THT |
| |||
32 |
RP240H-4812SRW/P-HC
| 216.0 | 12.0 | 16.5 - 75.0 | THT |
| |||
33 |
RP240H-4824SRW/N
| 216.0 | 24.0 | 16.5 - 75.0 | THT |
| |||
34 |
RP240H-4824SRW/N-HC
| 216.0 | 24.0 | 16.5 - 75.0 | THT |
| |||
35 |
RP240H-4824SRW/P
| 216.0 | 24.0 | 16.5 - 75.0 | THT |
| |||
36 |
RP240H-4824SRW/P-HC
| 216.0 | 24.0 | 16.5 - 75.0 | THT |
| |||
37 |
RP240H-4848SRW/N
| 216.0 | 48.0 | 16.5 - 75.0 | THT |
| |||
38 |
RP240H-4848SRW/N-HC
| 216.0 | 48.0 | 16.5 - 75.0 | THT |
| |||
39 |
RP240H-4848SRW/P
| 216.0 | 48.0 | 16.5 - 75.0 | THT |
| |||
40 |
RP240H-4848SRW/P-HC
| 216.0 | 48.0 | 16.5 - 75.0 | THT |
| |||
41 |
RP240H-11005SRW/N
| 220.0 | 5.0 | 43.0 - 160.0 | THT |
| |||
42 |
RP240H-11005SRW/N-HC
| 220.0 | 5.0 | 43.0 - 160.0 | THT |
| |||
43 |
RP240H-11005SRW/P
| 220.0 | 5.0 | 43.0 - 160.0 | THT |
| |||
44 |
RP240H-11005SRW/P-HC
| 220.0 | 5.0 | 43.0 - 160.0 | THT |
| |||
45 |
RP240H-11012SRW/N
| 240.0 | 12.0 | 43.0 - 160.0 | THT |
| |||
46 |
RP240H-11012SRW/N-HC
| 240.0 | 12.0 | 43.0 - 160.0 | THT |
| |||
47 |
RP240H-11012SRW/P
| 240.0 | 12.0 | 43.0 - 160.0 | THT |
| |||
48 |
RP240H-11012SRW/P-HC
| 240.0 | 12.0 | 43.0 - 160.0 | THT |
| |||
49 |
RP240H-11015SRW/N
| 240.0 | 15.0 | 43.0 - 160.0 | THT |
| |||
50 |
RP240H-11015SRW/N-HC
| 240.0 | 15.0 | 43.0 - 160.0 | THT |
| |||
51 |
RP240H-11015SRW/P
| 240.0 | 15.0 | 43.0 - 160.0 | THT |
| |||
52 |
RP240H-11015SRW/P-HC
| 240.0 | 15.0 | 43.0 - 160.0 | THT |
| |||
53 |
RP240H-11024SRW/N
| 240.0 | 24.0 | 43.0 - 160.0 | THT |
| |||
54 |
RP240H-11024SRW/N-HC
| 240.0 | 24.0 | 43.0 - 160.0 | THT |
| |||
55 |
RP240H-11024SRW/P
| 240.0 | 24.0 | 43.0 - 160.0 | THT |
| |||
56 |
RP240H-11024SRW/P-HC
| 240.0 | 24.0 | 43.0 - 160.0 | THT |
| |||
57 |
RP240H-11048SRW/N
| 240.0 | 48.0 | 43.0 - 160.0 | THT |
| |||
58 |
RP240H-11048SRW/N-HC
| 240.0 | 48.0 | 43.0 - 160.0 | THT |
| |||
59 |
RP240H-11048SRW/P
| 240.0 | 48.0 | 43.0 - 160.0 | THT |
| |||
60 |
RP240H-11048SRW/P-HC
| 240.0 | 48.0 | 43.0 - 160.0 | THT |
|
Title | Type | Date |
---|---|---|
RP240H-RW.pdf | Datasheet |
Title | Type | Date |
---|---|---|
Power Supplies for Railway Data Communications | Blog Article | Aug 26, 2022 |
The need for ultra-wide input range DC/DC converters | Landingpage | Jul 24, 2019 |
Railway Power Supplies | May 22, 2019 | |
DC/DC Converters for On-board and Trackside Railway Applications | May 10, 2019 |
Title | Type | Date |
---|---|---|
RPA: DC/DC Converters for Industry and Electromobility | Youtube Video | Mar 12, 2019 |