RMR-005 Series Coming Soon

  • Small-Sized Isolation Transformer
  • Isolation Voltage: 1500VDC/1minute
  • SMD (Surface Mount Device) Mounting
  • Reflow Soldering Temperature: Peak Temperature ≤250°C (10s)
  • Recommended Reflow Soldering Times: No More Than 2 Times
  • Product Volume: 8.1mm x 6.8mm x 3.8mm (MAX)
  Part Number Isolation (kV) Mounting Type Topology Primary Inductance (µH) WindingTurnsRatio
1 RECOM | RMR-005-AA5S-R | TRAFO, SMD
Coming Soon
1.06 SMD Push-Pull 169 1:1:0.9:0.9
Attributes RMR-005
AC/DC,DC/DC,IC,Transformer TRAFO
Isolation Isolated
Vin (V) 30
Main Vout (V) 30
MAX Iout (mA) 200
Isolation (kV) 1.06
Mounting Type SMD
Package Style 8.1x6.8x3.8
Length (mm) 8.1
Width (mm) 6.8
Height (mm) 3.8
MIN Operating Temp (°C) -40
MAX Operating Temp (°C) 125
Directives Halogen-free, REACH, RoHS 2+ (10/10)
Packaging Type Tape & Reel
Warranty 1 Year
Config 1 Primary CT 1 Secondary CT
Topology Push-Pull
MIN Storage Temperature (°C) -40
MAX Storage Temperature (°C) 40
Primary Winding Single
Secondary Winding Single
Primary Inductance (µH) 169
Volt µs Rating (V/µs) 12
MAX Primary DCR (mΩ) 340
MAX Secondary DCR (Ω) 0.36
WindingTurnsRatio 1:1:0.9:0.9
Center Tap Yes
  Part Number Power (W) Vout 1 (V) Vin (V) Mounting Type
1 RECOM | RMR-005-AA5S-R | TRAFO, SMD
Coming Soon
30 30 SMD

Documents & Media

Title Type Date
RMR-005.pdf Datasheet