The RMOD families are extremely robust plug & play modules which are used to generate the low voltage network from a vehicle’s traction battery. The extra-wide input voltage range up to 120VDC covers all common battery voltages in the off-highway vehicle (OHV) segment. Thanks to the waterproof and dust proof housing construction, the devices can be connected mechanically and thermally directly to the chassis, i.e., at any point on the vehicle, and will therefore operate reliably even under the most adverse conditions. This solution is ideal for electric vehicles with nominal 48V…96V battery-powered systems in “Off-Highway E-Mobility Applications” such as Material Handling, Forklift trucks, Golf cars, AGVs, Loaders, Construction vehicles, Airport equipment, People mover, Special vehicles, Transporters, Tractors, etc.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |   | RMOD600-80-13SEW 
Focus
 | 600 | Isolated | 24 - 120 | 13 | 8"x4.53" (IP69K) |  | 
| Attributes | RMOD600-EW | 
|---|---|
| AC/DC or DC/DC | DC/DC | 
| Power (W) | 600 | 
| Isolation | Isolated | 
| Vin (V) | 24 - 120 | 
| Main Vout (V) | 13 | 
| Nr. of Outputs | Single | 
| Iout 1 (mA) | 46200 | 
| Isolation (kV) | 2.5 | 
| Mounting Type | Connector | 
| Package Style | 8"x4.53" (IP69K) | 
| Length (mm) | 203 | 
| Width (mm) | 115 | 
| Height (mm) | 71 | 
| Certifications | CE, EN 62368-1, UL 62368-1 | 
| MIN Operating Temp (°C) | -35 | 
| MAX Operating Temp (°C) | 85 | 
| Protections | OCP, OTP, SCP | 
| Directives | REACH, RoHS 2+ (10/10) | 
| Packaging Type | Cardboard Box | 
| Warranty | 2 Years | 
| Regulation | Regulated | 
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |   | RMOD600-80-13SEW 
Focus
 | 600 | 13 | 24 - 120 | Connector |  | 
| Title | Type | Date | 
|---|---|---|
| RMOD600-EW.pdf | Datasheet | |
| RMOD600-EW_installation_guide.pdf | Installation | Dec 1, 2023 | 
| Title | Type | Date | 
|---|---|---|
| DC/DC Converters for Transportation Applications | Blog Article | Jun 28, 2024 | 
| RMOD Series Now Includes 600W Wide and Extra-Wide Input Versions | Official Press Release | Dec 15, 2023 |