The RMOD300-UW On-Board DC/DC converter is ideally for the use in all off-highway electric vehicles. This family is an extremely robust plug & play module with 300 Watts (200W), which generates the isolated Vout = 12.2 / 13.7 / 24.5VDC low voltage network from the traction battery level. The ultra wide input voltage range 18-106V covers all common battery voltages in this off-highway segment. Thanks to the waterproof and dust proof housing construction, the devices can directly be connected mechanically and thermally to the chassis (i.e. at any point on the vehicle) and operate reliably even under the most adverse conditions.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RMOD300-80-12.2SUW/CTRL/MO
Focus
| 300.0 | Isolated | 18.0 - 126.0 | 12.2 | 7.48"x2.99" (IP20) |
| |||||||
2 |
RMOD300-80-12.2SUW/F/MO
Focus
| 300.0 | Isolated | 18.0 - 126.0 | 12.2 | 7.48"x2.99" (IP20) |
| |||||||
3 |
RMOD300-80-12.2SUW/MO
Focus
| 300.0 | Isolated | 18.0 - 126.0 | 12.2 | 7.48"x2.99" (IP20) |
| |||||||
4 |
RMOD300-80-13.7SUW/CTRL/MO
Focus
| 300.0 | Isolated | 18.0 - 126.0 | 13.7 | 7.48"x2.99" (IP20) |
| |||||||
5 |
RMOD300-80-13.7SUW/F/DT
Focus
| 300.0 | Isolated | 18.0 - 126.0 | 13.7 | 7.48"x2.99" (IP67) |
| |||||||
6 |
RMOD300-80-13.7SUW/F/MO
Focus
| 300.0 | Isolated | 18.0 - 126.0 | 13.7 | 7.48"x2.99" (IP20) |
| |||||||
7 |
RMOD300-80-13.7SUW/MO
Focus
| 300.0 | Isolated | 18.0 - 126.0 | 13.7 | 7.48"x2.99" (IP20) |
| |||||||
8 |
RMOD300-80-24.5SUW/CTRL/MO
Focus
| 300.0 | Isolated | 18.0 - 126.0 | 24.5 | 7.48"x2.99" (IP20) |
| |||||||
9 |
RMOD300-80-24.5SUW/F/DT
Focus
| 300.0 | Isolated | 18.0 - 126.0 | 24.5 | 7.48"x2.99" (IP67) |
| |||||||
10 |
RMOD300-80-24.5SUW/F/MO
Focus
| 300.0 | Isolated | 18.0 - 126.0 | 24.5 | 7.48"x2.99" (IP20) |
| |||||||
11 |
RMOD300-80-24.5SUW/MO
Focus
| 300.0 | Isolated | 18.0 - 126.0 | 24.5 | 7.48"x2.99" (IP20) |
|
Attributes | RMOD300-UW |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 300.0 |
Isolation | Isolated |
Vin (V) | 18.0 - 126.0 |
Nr. of Outputs | Single |
Isolation (kV) | 2.25 |
Mounting Type | Connector |
Length (mm) | 190.0 |
Width (mm) | 76.0 |
Height (mm) | 44.0 |
Certifications | CE, EN 62368-1, UL 62368-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 75.0 |
Protections | OCP, OTP, OVP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Cardboard Box |
Warranty | 2 Years |
Regulation | Regulated |
|
|||||||||
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RMOD300-80-12.2SUW/CTRL/MO
Focus
| 300.0 | 12.2 | 18.0 - 126.0 | Connector |
| |||
2 |
RMOD300-80-12.2SUW/F/MO
Focus
| 300.0 | 12.2 | 18.0 - 126.0 | Connector |
| |||
3 |
RMOD300-80-12.2SUW/MO
Focus
| 300.0 | 12.2 | 18.0 - 126.0 | Connector |
| |||
4 |
RMOD300-80-13.7SUW/CTRL/MO
Focus
| 300.0 | 13.7 | 18.0 - 126.0 | Connector |
| |||
5 |
RMOD300-80-13.7SUW/F/DT
Focus
| 300.0 | 13.7 | 18.0 - 126.0 | Connector |
| |||
6 |
RMOD300-80-13.7SUW/F/MO
Focus
| 300.0 | 13.7 | 18.0 - 126.0 | Connector |
| |||
7 |
RMOD300-80-13.7SUW/MO
Focus
| 300.0 | 13.7 | 18.0 - 126.0 | Connector |
| |||
8 |
RMOD300-80-24.5SUW/CTRL/MO
Focus
| 300.0 | 24.5 | 18.0 - 126.0 | Connector |
| |||
9 |
RMOD300-80-24.5SUW/F/DT
Focus
| 300.0 | 24.5 | 18.0 - 126.0 | Connector |
| |||
10 |
RMOD300-80-24.5SUW/F/MO
Focus
| 300.0 | 24.5 | 18.0 - 126.0 | Connector |
| |||
|
Title | Type | Date |
---|---|---|
RMOD300-UW.pdf | Datasheet | |
RMOD300-UW_installation_guide.pdf | Installation | Mar 12, 2024 |
Title | Type | Date |
---|---|---|
DC/DC Converters for Transportation Applications | Blog Article | Jun 28, 2024 |
New RMOD300-UW and RMOD360-UW Ultra-Wide Input DC/DCs for E-Mobility and Material Handling Applications | Official Press Release | Apr 24, 2024 |