The RMOD high voltage families are On-Board DC/DC converter to generate the low voltage network (12/24V) from the vehicle’s high voltage traction battery. The units are extremely robust plug & play modules and operates reliably even under the most adverse conditions. The ultra-wide input voltage range from 180V to 950VDC covers all battery voltages from nominal 250V up to 800V, which are commonly used in On- and Off-highway vehicles. Thanks to the excellent efficiency the unit is extremely compact and easy to implement via CAN-Interface to the vehicles Control-Network. The housing construction is waterproof and dust proof and the devices runs with base plate cooling or with water cooling. This solution is ideal for HV-battery powered electric vehicles “On- and Off-Highway E-Mobility Applications” such as Material Handling, Forklift trucks, Golf cars, AGVs, Loaders, Construction vehicles, Airport equipment, People mover, Special vehicles, Transporters, Tractors, etc.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RMOD2000-650-14SEW
Coming Soon
| 2000.0 | Isolated | 180.0 - 950.0 | 12 to 14 | 12.44"x10" (IP67) |
| ||||||
2 |
![]() |
RMOD2000-650-28SEW
Coming Soon
| 2000.0 | Isolated | 180.0 - 950.0 | 24 to 28 | 12.44"x10" (IP67) |
|
Attributes | RMOD2000-EW |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 2000.0 |
Isolation | Isolated |
Vin (V) | 180.0 - 950.0 |
Nr. of Outputs | Single |
Isolation (kV) | 3.0 |
Mounting Type | Connector |
Package Style | 12.44"x10" (IP67) |
Length (mm) | 316.0 |
Width (mm) | 254.0 |
Height (mm) | 83.0 |
Certifications | CE |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 85.0 |
Protections | OCP, OTP, OVP, SCP |
Trim Pin Output Voltage Adjustment | PROGRAMMABLE |
Control Pin Function | Enabled |
Directives | REACH, RoHS 2+ (10/10) |
Warranty | 2 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RMOD2000-650-14SEW
Coming Soon
| 2000.0 | 180.0 - 950.0 | Connector |
|
| ||
2 |
![]() |
RMOD2000-650-28SEW
Coming Soon
| 2000.0 | 180.0 - 950.0 | Connector |
|
|
Title | Type | Date |
---|---|---|
RMOD2000-EW.pdf | Datasheet |
Title | Type | Date |
---|---|---|
| Blog Article | Jun 28, 2024 |