The chassis mountable RMD300 series DC/DC converter is designed for railway rolling stock and transportation applications and is compliant with all relevant standards: EN50155, EN50121-3-2, DB-EMV06, EN50124-1, EN50125-1, EN61373 1B, EN62368-1, EN45545-2. The unit is designed with 12:1 input voltage range to cover the input voltages from 14.4VDC up to 170VDC for nominal 24, 36, 48, 72 and 110V in one range with isolated and regulated 24V output and reinforced isolation system. The base plate mounting permits a wide operating temperature for OT4+ST1&ST2 class from -40°C to +85°C without derating. Input reverse polarity protection, inrush current limitation, 10ms hold-up time, remote control, and output OR-ing diode and efficiency of up to 94.8% round up the functionality of this fully railway compliant Plug&Play unit.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RMD300-110-24SUW
Focus
| 300 | Isolated | 14.4 - 170 | 19.2 to 25.2 | 8.23"x5.55" |
| ||||||
2 |
![]() |
RMD300-110-110SUW
Coming Soon
| 300 | Isolated | 14.4 - 170 | 88 to 115.5 | 8.23"x5.55" |
| ||||||
3 |
![]() |
RMD300-110-110SUW-E
Coming Soon
| 300 | Isolated | 14.4 - 170 | 88 to 115.5 | 8.23"x5.55" |
| ||||||
4 |
![]() |
RMD300-110-24SUW-E
Coming Soon
| 300 | Isolated | 14.4 - 170 | 19.2 to 25.2 | 8.23"x5.55" |
|
Attributes | RMD300-UW |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 300 |
Isolation | Isolated |
Vin (V) | 14.4 - 170 |
Nr. of Outputs | Single |
Isolation (kV) | 3.5 |
Mounting Type | Chassis mounting |
Package Style | 8.23"x5.55" |
Length (mm) | 209 |
Width (mm) | 141 |
Height (mm) | 48 |
MAX Operating Temp (°C) | 85 |
Protections | OCP, OTP, OVP, SCP |
Trim Pin Output Voltage Adjustment | -20%/+5% |
Control Pin Function | Enabled |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Single Box |
Warranty | 2 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RMD300-110-24SUW
Focus
| 300 | 24 | 14.4 - 170 | Chassis mounting |
| ||
2 |
![]() |
RMD300-110-110SUW
Coming Soon
| 300 | 110 | 14.4 - 170 | Chassis mounting |
| ||
3 |
![]() |
RMD300-110-110SUW-E
Coming Soon
| 300 | 110 | 14.4 - 170 | Chassis mounting |
| ||
4 |
![]() |
RMD300-110-24SUW-E
Coming Soon
| 300 | 24 | 14.4 - 170 | Chassis mounting |
|
Title | Type | Date |
---|---|---|
RMD300-UW.pdf | Datasheet | |
RMD300-UW_installation_guide.pdf | Installation | Nov 17, 2023 |
Title | Type | Date |
---|---|---|
Ultra-Wide Input 150W and 300W DC/DCs for Rail Applications | Official Press Release | Dec 19, 2023 |
Finding ‘Ready to Use’ DC/DC Converters for Mobility and Rail Applications | Blog Article | Oct 20, 2023 |
Power Supplies for Railway Data Communications | Blog Article | Aug 26, 2022 |
Plug & Play Designs Benefit Railway Applications | Blog Article | Aug 12, 2022 |
Title | Type | Date |
---|---|---|
RMD series for higher power railway DC/DC applications | Youtube Video | Sep 23, 2024 |
RMD series specially designed for railway and mobility applications | Youtube Video | Aug 26, 2024 |