The RHV3 is a DC/DC converter with exceptionally high 20kVDC (12.5KVAC/1 minute) isolation in a compact SIP16 case. Input voltages can be 5, 12 or 24VDC and outputs 5V, 12V, 24V, ±5V or ±12V. The operating temperature is -40°C to +80°C without derating. Applications include high vacuum monitoring, X-Ray equipment, HVAC dust extraction systems and other high voltage industrial applications where a very high isolation remote power supply is required.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RHV3-0505D/R20
| 3 | Isolated | 5 | ± 5 | SIP16 |
| ||||||
| 2 |
|
RHV3-0505S/R20
| 3 | Isolated | 5 | 5 | SIP16 |
| ||||||
| 3 |
|
RHV3-0512D/R20
| 3 | Isolated | 5 | ± 12 | SIP16 |
| ||||||
| 4 |
|
RHV3-0512S/R20
| 3 | Isolated | 5 | 12 | SIP16 |
| ||||||
| 5 |
|
RHV3-0524S/R20
| 3 | Isolated | 5 | 24 | SIP16 |
| ||||||
| 6 |
|
RHV3-1205D/R20
| 3 | Isolated | 12 | ± 5 | SIP16 |
| ||||||
| 7 |
|
RHV3-1205S/R20
| 3 | Isolated | 12 | 5 | SIP16 |
| ||||||
| 8 |
|
RHV3-1212D/R20
| 3 | Isolated | 12 | ± 12 | SIP16 |
| ||||||
| 9 |
|
RHV3-1212S/R20
| 3 | Isolated | 12 | 12 | SIP16 |
| ||||||
| 10 |
|
RHV3-1224S/R20
| 3 | Isolated | 12 | 24 | SIP16 |
| ||||||
| 11 |
|
RHV3-2405D/R20
| 3 | Isolated | 24 | ± 5 | SIP16 |
| ||||||
| 12 |
|
RHV3-2405S/R20
| 3 | Isolated | 24 | 5 | SIP16 |
| ||||||
| 13 |
|
RHV3-2412D/R20
| 3 | Isolated | 24 | ± 12 | SIP16 |
| ||||||
| 14 |
|
RHV3-2412S/R20
| 3 | Isolated | 24 | 12 | SIP16 |
| ||||||
| 15 |
|
RHV3-2424S/R20
| 3 | Isolated | 24 | 24 | SIP16 |
|
| Attributes | RHV3 |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Power (W) | 3 |
| Isolation | Isolated |
| Isolation (kV) | 20 |
| Mounting Type | THT |
| Package Style | SIP16 |
| Length (mm) | 45 |
| Width (mm) | 15 |
| Height (mm) | 17 |
| Certifications | EN 55024, EN 55032, EN 61010-1, EN 62368-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 80 |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Unregulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RHV3-0505D/R20
| 3 | 5 | 5 | THT |
| ||
| 2 |
|
RHV3-0505S/R20
| 3 | 5 | 5 | THT |
| ||
| 3 |
|
RHV3-0512D/R20
| 3 | 12 | 5 | THT |
| ||
| 4 |
|
RHV3-0512S/R20
| 3 | 12 | 5 | THT |
| ||
| 5 |
|
RHV3-0524S/R20
| 3 | 24 | 5 | THT |
| ||
| 6 |
|
RHV3-1205D/R20
| 3 | 5 | 12 | THT |
| ||
| 7 |
|
RHV3-1205S/R20
| 3 | 5 | 12 | THT |
| ||
| 8 |
|
RHV3-1212D/R20
| 3 | 12 | 12 | THT |
| ||
| 9 |
|
RHV3-1212S/R20
| 3 | 12 | 12 | THT |
| ||
| 10 |
|
RHV3-1224S/R20
| 3 | 24 | 12 | THT |
| ||
| 11 |
|
RHV3-2405D/R20
| 3 | 5 | 24 | THT |
| ||
| 12 |
|
RHV3-2405S/R20
| 3 | 5 | 24 | THT |
| ||
| 13 |
|
RHV3-2412D/R20
| 3 | 12 | 24 | THT |
| ||
| 14 |
|
RHV3-2412S/R20
| 3 | 12 | 24 | THT |
| ||
| 15 |
|
RHV3-2424S/R20
| 3 | 24 | 24 | THT |
|
| Title | Type | Date |
|---|---|---|
| RHV3.pdf | Datasheet |
| Title | Type | Date |
|---|---|---|
| RHV2 & RHV3 Podcast | Podcast | Jan 14, 2020 |
| 2W and 3W SIP16 DC/DC converters have 20kVDC isolation | Official Press Release | Dec 16, 2019 |
| Title | Type | Date |
|---|---|---|
| RHV2 and RHV3 Series DC/DC Converters | Datasheet Preview | Video | Aug 6, 2020 |
| RECOM Power RHV2-R20 & RHV3-R20 DC/DC Converters — New Product Brief | Mouser Electronics | Youtube Video | Jun 11, 2020 |