The REDIIN240 DIN rail power supply series is designed for cost sensitive users to fulfill essential features, needed for many general industrial applications, without compromising on quality and reliability in the Basic Features Market segment. The REDIIN240 series delivers 240W output power in an extremely compact dimension of only 123.6 x 40.0 x 116.8mm. Two adjustable output variations from 24V to 48V are available. The convection-cooled units will operate full power from -30°C to +50°C (230VAC). It can operate in constant current mode, making it suitable for inductive and capacitive loads. The product is certified according to safety standards IEC/EN/UL 62368-1, IEC/EN/UL61010-1 and IEC/EN/UL/CSA61010-2-201. Electromagnetic radiated and conducted emissions are compliant to heavy industrial EN 61000-6-4 Class B Emission standard and EN 61000-6-2 Immunity standard. The product complies with environmental protection requirements as per RoHS Directive.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
REDIIN240-24
Focus
| 240 | Isolated | 90 - 264 | 21.6 to 26.4 | 10000 | DIN-Rail |
|
| |||||
| 2 |
|
REDIIN240-48
Focus
| 240 | Isolated | 90 - 264 | 43.2 to 52.8 | 5000 | DIN-Rail |
|
|
| Attributes | REDIIN240 |
|---|---|
| Product Category | AC/DC |
| Power (W) | 240 |
| Isolation | Isolated |
| Vin (V) | 90 - 264 |
| Nr. of Outputs | Single |
| Isolation (kV) | 3 |
| Mounting Type | DIN-Rail |
| Package Style | DIN-Rail |
| Length (mm) | 123.6 |
| Width (mm) | 40 |
| Height (mm) | 116.8 |
| Certifications | CB, CE, EN 55032, EN 61010-1, EN 62368-1, UL 62368-1 |
| MIN Operating Temp (°C) | -30 |
| MAX Operating Temp (°C) | 50 |
| Protections | OCP, OTP, OVP, SCP |
| Trim Pin Output Voltage Adjustment | +/-10% |
| Directives | REACH, RoHS 2+ (10/10), WEEE |
| Packaging Type | Cardboard Box |
| Warranty | 3 Years |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
REDIIN240-24
Focus
| 240 | 24 | 90 - 264 | DIN-Rail |
| ||
| 2 |
|
REDIIN240-48
Focus
| 240 | 48 | 90 - 264 | DIN-Rail |
|
| Title | Type | Date |
|---|---|---|
| REDIIN240.pdf | Datasheet | |
| REDIIN240_installation_guide.pdf | Installation | Apr 10, 2024 |
| Title | Type | Date |
|---|---|---|
| Choosing the Right DIN Rail Power Supply for Your Application | Blog Article | Oct 18, 2024 |
| Slim DIN Rail Power Supplies For Industrial Applications | Blog Article | Sep 6, 2024 |
| AC/DC DIN Rail Power Supplies Now Available | Official Press Release | May 29, 2024 |
| Series | Description | |||
|---|---|---|---|---|
| 1 |
|
RACPRO1-4SP
Focus
| 4-Channel 10A e-Fuse Load switch, 4-Channel 5A e-Fuse Load switch | |
| 2 |
|
RACPRO1-4SP/BS
Coming Soon
| 4-Channel 5A e-Fuse Load switch Book Shape | |
| 3 |
|
RACPRO1-RD
Focus
| 40A Redundancy Module |