The REC300H-W is a half-brick encapsulated DC/DC converter which delivers up to 300W. The input range is 9-36VDC, and the tightly regulated, fully protected output voltage options are 12V, 15V, 24V, or 48V - all trimmable over a +/-10% range. Applications include demanding industrial power supplies, telecom, and PoE circuits.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
REC300H-2412SW
Focus
| 300 | Isolated | 9 - 36 | 10.8 to 13.2 | Half Brick |
| ||||||
| 2 |
|
REC300H-2415SW
Focus
| 300 | Isolated | 9 - 36 | 13.5 to 16.5 | Half Brick |
| ||||||
| 3 |
|
REC300H-2424SW
Focus
| 300 | Isolated | 9 - 36 | 21.6 to 26.4 | Half Brick |
| ||||||
| 4 |
|
REC300H-2448SW
Focus
| 300 | Isolated | 9 - 36 | 43.2 to 55.2 | Half Brick |
|
| Attributes | REC300H-W |
|---|---|
| Product Category | DC/DC |
| Power (W) | 300 |
| Isolation | Isolated |
| Vin (V) | 9 - 36 |
| Nr. of Outputs | Single |
| Isolation (kV) | 3 |
| Mounting Type | THT |
| Package Style | Half Brick |
| Length (mm) | 57.9 |
| Width (mm) | 61 |
| Height (mm) | 12.7 |
| Certifications | EN 55032, EN 62368-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 100 |
| Protections | OLP, OVP, SCP |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
REC300H-2412SW
Focus
| 300 | 12 | 9 - 36 | THT |
| ||
| 2 |
|
REC300H-2415SW
Focus
| 300 | 15 | 9 - 36 | THT |
| ||
| 3 |
|
REC300H-2424SW
Focus
| 300 | 24 | 9 - 36 | THT |
| ||
| 4 |
|
REC300H-2448SW
Focus
| 300 | 48 | 9 - 36 | THT |
|
| Title | Type | Date |
|---|---|---|
| REC300H-W.pdf | Datasheet |
| Title | Type | Date |
|---|---|---|
| New 150W and 300W Half Brick DC/DCs Released | Official Press Release | Nov 16, 2022 |