The REC10-xxxxSRW/DRW-series offer single and dual regulated outputs in a DIP24 package with 2kV or 3kV isolation options and are suitable for higher power industrial or medical applications. Remote on/off control is standard and SMD pinning is offered with the /SMD option.
The converters can deliver 150% rated power for short periods of time to cope with applications with large capacitive loads or high start up currents.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
REC10-2405DRWZ/H2/A/M
| 10 | Isolated | 9 - 36 | ± 5 | DIP24 |
| ||||||
2 |
![]() |
REC10-2405DRWZ/H2/A/M/SMD
| 10 | Isolated | 9 - 36 | ± 5 | SMD 24 Pin |
| ||||||
3 |
![]() |
REC10-2405DRWZ/H2/A/M/SMD-R
| 10 | Isolated | 9 - 36 | ± 5 | SMD 24 Pin |
| ||||||
4 |
![]() |
REC10-2405DRWZ/H3/A/M
| 10 | Isolated | 9 - 36 | ± 5 | DIP24 |
| ||||||
5 |
![]() |
REC10-2405SRWZ/H2/A/M
| 10 | Isolated | 9 - 36 | 5 | DIP24 |
| ||||||
6 |
![]() |
REC10-2405SRWZ/H2/A/M/SMD
| 10 | Isolated | 9 - 36 | 5 | SMD 24 Pin |
| ||||||
7 |
![]() |
REC10-2405SRWZ/H2/A/M/SMD-R
| 10 | Isolated | 9 - 36 | 5 | SMD 24 Pin |
| ||||||
8 |
![]() |
REC10-2405SRWZ/H2/A/M/X2
| 10 | Isolated | 9 - 36 | 5 | DIP24 |
| ||||||
9 |
![]() |
REC10-2405SRWZ/H3/A/M
| 10 | Isolated | 9 - 36 | 5 | DIP24 |
| ||||||
10 |
![]() |
REC10-2405SRWZ/H3/A/M/X2
| 10 | Isolated | 9 - 36 | 5 | DIP24 |
| ||||||
11 |
![]() |
REC10-2412DRWZ/H2/A/M
| 10 | Isolated | 9 - 36 | ± 12 | DIP24 |
| ||||||
12 |
![]() |
REC10-2412DRWZ/H2/A/M/SMD
| 10 | Isolated | 9 - 36 | ± 12 | SMD 24 Pin |
| ||||||
13 |
![]() |
REC10-2412DRWZ/H2/A/M/SMD-R
| 10 | Isolated | 9 - 36 | ± 12 | SMD 24 Pin |
| ||||||
14 |
![]() |
REC10-2412DRWZ/H3/A/M
| 10 | Isolated | 9 - 36 | ± 12 | DIP24 |
| ||||||
15 |
![]() |
REC10-2412SRWZ/H2/A/M
| 10 | Isolated | 9 - 36 | 12 | DIP24 |
| ||||||
16 |
![]() |
REC10-2412SRWZ/H2/A/M/SMD
| 10 | Isolated | 9 - 36 | 12 | SMD 24 Pin |
| ||||||
17 |
![]() |
REC10-2412SRWZ/H2/A/M/SMD-R
| 10 | Isolated | 9 - 36 | 12 | SMD 24 Pin |
| ||||||
18 |
![]() |
REC10-2412SRWZ/H2/A/M/X2
| 10 | Isolated | 9 - 36 | 12 | DIP24 |
| ||||||
19 |
![]() |
REC10-2412SRWZ/H3/A/M
| 10 | Isolated | 9 - 36 | 12 | DIP24 |
| ||||||
20 |
![]() |
REC10-2412SRWZ/H3/A/M/X2
| 10 | Isolated | 9 - 36 | 12 | DIP24 |
| ||||||
21 |
![]() |
REC10-2415DRWZ/H2/A/M
| 10 | Isolated | 9 - 36 | ± 15 | DIP24 |
| ||||||
22 |
![]() |
REC10-2415DRWZ/H2/A/M/SMD
| 10 | Isolated | 9 - 36 | ± 15 | SMD 24 Pin |
| ||||||
23 |
![]() |
REC10-2415DRWZ/H2/A/M/SMD-R
| 10 | Isolated | 9 - 36 | ± 15 | SMD 24 Pin |
| ||||||
24 |
![]() |
REC10-2415DRWZ/H3/A/M
| 10 | Isolated | 9 - 36 | ± 15 | DIP24 |
| ||||||
25 |
![]() |
REC10-2415SRWZ/H2/A/M
| 10 | Isolated | 9 - 36 | 15 | DIP24 |
| ||||||
26 |
![]() |
REC10-2415SRWZ/H2/A/M/SMD
| 10 | Isolated | 9 - 36 | 15 | SMD 24 Pin |
| ||||||
27 |
![]() |
REC10-2415SRWZ/H2/A/M/SMD-R
| 10 | Isolated | 9 - 36 | 15 | SMD 24 Pin |
| ||||||
28 |
![]() |
REC10-2415SRWZ/H2/A/M/X2
| 10 | Isolated | 9 - 36 | 15 | DIP24 |
| ||||||
29 |
![]() |
REC10-2415SRWZ/H3/A/M
| 10 | Isolated | 9 - 36 | 15 | DIP24 |
| ||||||
30 |
![]() |
REC10-2415SRWZ/H3/A/M/X2
| 10 | Isolated | 9 - 36 | 15 | DIP24 |
| ||||||
31 |
![]() |
REC10-243.3SRWZ/H2/A/M
| 10 | Isolated | 9 - 36 | 3.3 | DIP24 |
| ||||||
32 |
![]() |
REC10-243.3SRWZ/H2/A/M/SMD
| 10 | Isolated | 9 - 36 | 3.3 | SMD 24 Pin |
| ||||||
33 |
![]() |
REC10-243.3SRWZ/H2/A/M/SMD-R
| 10 | Isolated | 9 - 36 | 3.3 | SMD 24 Pin |
| ||||||
34 |
![]() |
REC10-243.3SRWZ/H2/A/M/X2
| 10 | Isolated | 9 - 36 | 3.3 | DIP24 |
| ||||||
35 |
![]() |
REC10-243.3SRWZ/H3/A/M
| 10 | Isolated | 9 - 36 | 3.3 | DIP24 |
| ||||||
36 |
![]() |
REC10-243.3SRWZ/H3/A/M/X2
| 10 | Isolated | 9 - 36 | 3.3 | DIP24 |
| ||||||
37 |
![]() |
REC10-4805DRWZ/H2/A/M
| 10 | Isolated | 18 - 75 | ± 5 | DIP24 |
| ||||||
38 |
![]() |
REC10-4805DRWZ/H2/A/M/SMD
| 10 | Isolated | 18 - 75 | ± 5 | SMD 24 Pin |
| ||||||
39 |
![]() |
REC10-4805DRWZ/H2/A/M/SMD-R
| 10 | Isolated | 18 - 75 | ± 5 | SMD 24 Pin |
| ||||||
40 |
![]() |
REC10-4805DRWZ/H3/A/M
| 10 | Isolated | 18 - 75 | ± 5 | DIP24 |
| ||||||
41 |
![]() |
REC10-4805SRWZ/H2/A/M
| 10 | Isolated | 18 - 75 | 5 | DIP24 |
| ||||||
42 |
![]() |
REC10-4805SRWZ/H2/A/M/SMD
| 10 | Isolated | 18 - 75 | 5 | SMD 24 Pin |
| ||||||
43 |
![]() |
REC10-4805SRWZ/H2/A/M/SMD-R
| 10 | Isolated | 18 - 75 | 5 | SMD 24 Pin |
| ||||||
44 |
![]() |
REC10-4805SRWZ/H2/A/M/X2
| 10 | Isolated | 18 - 75 | 5 | DIP24 |
| ||||||
45 |
![]() |
REC10-4805SRWZ/H3/A/M
| 10 | Isolated | 18 - 75 | 5 | DIP24 |
| ||||||
46 |
![]() |
REC10-4805SRWZ/H3/A/M/X2
| 10 | Isolated | 18 - 75 | 5 | DIP24 |
| ||||||
47 |
![]() |
REC10-4812DRWZ/H2/A/M
| 10 | Isolated | 18 - 75 | ± 12 | DIP24 |
| ||||||
48 |
![]() |
REC10-4812DRWZ/H2/A/M/SMD
| 10 | Isolated | 18 - 75 | ± 12 | SMD 24 Pin |
| ||||||
49 |
![]() |
REC10-4812DRWZ/H2/A/M/SMD-R
| 10 | Isolated | 18 - 75 | ± 12 | SMD 24 Pin |
| ||||||
50 |
![]() |
REC10-4812DRWZ/H3/A/M
| 10 | Isolated | 18 - 75 | ± 12 | DIP24 |
| ||||||
51 |
![]() |
REC10-4812SRWZ/H2/A/M
| 10 | Isolated | 18 - 75 | 12 | DIP24 |
| ||||||
52 |
![]() |
REC10-4812SRWZ/H2/A/M/SMD
| 10 | Isolated | 18 - 75 | 12 | SMD 24 Pin |
| ||||||
53 |
![]() |
REC10-4812SRWZ/H2/A/M/SMD-R
| 10 | Isolated | 18 - 75 | 12 | SMD 24 Pin |
| ||||||
54 |
![]() |
REC10-4812SRWZ/H2/A/M/X2
| 10 | Isolated | 18 - 75 | 12 | DIP24 |
| ||||||
55 |
![]() |
REC10-4812SRWZ/H3/A/M
| 10 | Isolated | 18 - 75 | 12 | DIP24 |
| ||||||
56 |
![]() |
REC10-4812SRWZ/H3/A/M/X2
| 10 | Isolated | 18 - 75 | 12 | DIP24 |
| ||||||
57 |
![]() |
REC10-4815DRWZ/H2/A/M
| 10 | Isolated | 18 - 75 | ± 15 | DIP24 |
| ||||||
58 |
![]() |
REC10-4815DRWZ/H2/A/M/SMD
| 10 | Isolated | 18 - 75 | ± 15 | SMD 24 Pin |
| ||||||
59 |
![]() |
REC10-4815DRWZ/H2/A/M/SMD-R
| 10 | Isolated | 18 - 75 | ± 15 | SMD 24 Pin |
| ||||||
60 |
![]() |
REC10-4815DRWZ/H3/A/M
| 10 | Isolated | 18 - 75 | ± 15 | DIP24 |
| ||||||
61 |
![]() |
REC10-4815SRWZ/H2/A/M
| 10 | Isolated | 18 - 75 | 15 | DIP24 |
| ||||||
62 |
![]() |
REC10-4815SRWZ/H2/A/M/SMD
| 10 | Isolated | 18 - 75 | 15 | SMD 24 Pin |
| ||||||
63 |
![]() |
REC10-4815SRWZ/H2/A/M/SMD-R
| 10 | Isolated | 18 - 75 | 15 | SMD 24 Pin |
| ||||||
64 |
![]() |
REC10-4815SRWZ/H2/A/M/X2
| 10 | Isolated | 18 - 75 | 15 | DIP24 |
| ||||||
65 |
![]() |
REC10-4815SRWZ/H3/A/M
| 10 | Isolated | 18 - 75 | 15 | DIP24 |
| ||||||
66 |
![]() |
REC10-4815SRWZ/H3/A/M/X2
| 10 | Isolated | 18 - 75 | 15 | DIP24 |
| ||||||
67 |
![]() |
REC10-483.3SRWZ/H2/A/M
| 10 | Isolated | 18 - 75 | 3.3 | DIP24 |
| ||||||
68 |
![]() |
REC10-483.3SRWZ/H2/A/M/SMD
| 10 | Isolated | 18 - 75 | 3.3 | SMD 24 Pin |
| ||||||
69 |
![]() |
REC10-483.3SRWZ/H2/A/M/SMD-R
| 10 | Isolated | 18 - 75 | 3.3 | SMD 24 Pin |
| ||||||
70 |
![]() |
REC10-483.3SRWZ/H2/A/M/X2
| 10 | Isolated | 18 - 75 | 3.3 | DIP24 |
| ||||||
71 |
![]() |
REC10-483.3SRWZ/H3/A/M
| 10 | Isolated | 18 - 75 | 3.3 | DIP24 |
| ||||||
72 |
![]() |
REC10-483.3SRWZ/H3/A/M/X2
| 10 | Isolated | 18 - 75 | 3.3 | DIP24 |
|
Attributes | REC10-RWZ |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 10 |
Isolation | Isolated |
Length (mm) | 32 |
Certifications | EN 60601-1, EN 60950-1, IEC 60950-1, UL 60950-1 |
Protections | SCP |
Directives | RoHS 2 (6/6) |
Regulation | Regulated |
Title | Type | Date |
---|---|---|
REC10-RW.pdf | Datasheet |
Title | Type | Date |
---|---|---|
| Video | |
| Youtube Video | Feb 23, 2016 |