The REC10-xxxxSRW/DRW-series offer single and dual regulated outputs in a DIP24 package with 2kV or 3kV isolation options and are suitable for higher power industrial or medical applications. Remote on/off control is standard and SMD pinning is offered with the /SMD option. The converters can deliver 150% rated power for short periods of time to cope with applications with large capacitive loads or high start up currents.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
REC10-1205DRW/H2/A/M
| 10 | Isolated | 9 - 18 | ± 5 | DIP24 |
| ||||||
| 2 |
|
REC10-1205DRW/H2/A/M/SMD
| 10 | Isolated | 9 - 18 | ± 5 | SMD 24 Pin |
| ||||||
| 3 |
|
REC10-1205DRW/H2/A/M/SMD-R
| 10 | Isolated | 9 - 18 | ± 5 | SMD 24 Pin |
| ||||||
| 4 |
|
REC10-1205DRW/H3/A/M
| 10 | Isolated | 9 - 18 | ± 5 | DIP24 |
| ||||||
| 5 |
|
REC10-1205SRW/H2/A/M
| 10 | Isolated | 9 - 18 | 5 | DIP24 |
| ||||||
| 6 |
|
REC10-1205SRW/H2/A/M/SMD
| 10 | Isolated | 9 - 18 | 5 | SMD 24 Pin |
| ||||||
| 7 |
|
REC10-1205SRW/H2/A/M/SMD-R
| 10 | Isolated | 9 - 18 | 5 | SMD 24 Pin |
| ||||||
| 8 |
|
REC10-1205SRW/H2/A/M/X2
| 10 | Isolated | 9 - 18 | 5 | DIP24 |
| ||||||
| 9 |
|
REC10-1205SRW/H3/A/M
| 10 | Isolated | 9 - 18 | 5 | DIP24 |
| ||||||
| 10 |
|
REC10-1205SRW/H3/A/M/X2
| 10 | Isolated | 9 - 18 | 5 | DIP24 |
| ||||||
| 11 |
|
REC10-1212DRW/H2/A/M
| 10 | Isolated | 9 - 18 | ± 12 | DIP24 |
| ||||||
| 12 |
|
REC10-1212DRW/H2/A/M/SMD
| 10 | Isolated | 9 - 18 | ± 12 | SMD 24 Pin |
| ||||||
| 13 |
|
REC10-1212DRW/H2/A/M/SMD-R
| 10 | Isolated | 9 - 18 | ± 12 | SMD 24 Pin |
| ||||||
| 14 |
|
REC10-1212DRW/H3/A/M
| 10 | Isolated | 9 - 18 | ± 12 | DIP24 |
| ||||||
| 15 |
|
REC10-1212SRW/H2/A/M
| 10 | Isolated | 9 - 18 | 12 | DIP24 |
| ||||||
| 16 |
|
REC10-1212SRW/H2/A/M/SMD
| 10 | Isolated | 9 - 18 | 12 | SMD 24 Pin |
| ||||||
| 17 |
|
REC10-1212SRW/H2/A/M/SMD-R
| 10 | Isolated | 9 - 18 | 12 | SMD 24 Pin |
| ||||||
| 18 |
|
REC10-1212SRW/H2/A/M/X2
| 10 | Isolated | 9 - 18 | 12 | DIP24 |
| ||||||
| 19 |
|
REC10-1212SRW/H3/A/M
| 10 | Isolated | 9 - 18 | 12 | DIP24 |
| ||||||
| 20 |
|
REC10-1212SRW/H3/A/M/X2
| 10 | Isolated | 9 - 18 | 12 | DIP24 |
| ||||||
| 21 |
|
REC10-1215DRW/H2/A/M
| 10 | Isolated | 9 - 18 | ± 15 | DIP24 |
| ||||||
| 22 |
|
REC10-1215DRW/H2/A/M/SMD
| 10 | Isolated | 9 - 18 | ± 15 | SMD 24 Pin |
| ||||||
| 23 |
|
REC10-1215DRW/H2/A/M/SMD-R
| 10 | Isolated | 9 - 18 | ± 15 | SMD 24 Pin |
| ||||||
| 24 |
|
REC10-1215DRW/H3/A/M
| 10 | Isolated | 9 - 18 | ± 15 | DIP24 |
| ||||||
| 25 |
|
REC10-1215SRW/H2/A/M
| 10 | Isolated | 9 - 18 | 15 | DIP24 |
| ||||||
| 26 |
|
REC10-1215SRW/H2/A/M/SMD
| 10 | Isolated | 9 - 18 | 15 | SMD 24 Pin |
| ||||||
| 27 |
|
REC10-1215SRW/H2/A/M/SMD-R
| 10 | Isolated | 9 - 18 | 15 | SMD 24 Pin |
| ||||||
| 28 |
|
REC10-1215SRW/H2/A/M/X2
| 10 | Isolated | 9 - 18 | 15 | DIP24 |
| ||||||
| 29 |
|
REC10-1215SRW/H3/A/M
| 10 | Isolated | 9 - 18 | 15 | DIP24 |
| ||||||
| 30 |
|
REC10-1215SRW/H3/A/M/X2
| 10 | Isolated | 9 - 18 | 15 | DIP24 |
| ||||||
| 31 |
|
REC10-123.3SRW/H2/A/M
| 10 | Isolated | 9 - 18 | 3.3 | DIP24 |
| ||||||
| 32 |
|
REC10-123.3SRW/H2/A/M/SMD
| 10 | Isolated | 9 - 18 | 3.3 | SMD 24 Pin |
| ||||||
| 33 |
|
REC10-123.3SRW/H2/A/M/SMD-R
| 10 | Isolated | 9 - 18 | 3.3 | SMD 24 Pin |
| ||||||
| 34 |
|
REC10-123.3SRW/H2/A/M/X2
| 10 | Isolated | 9 - 18 | 3.3 | DIP24 |
| ||||||
| 35 |
|
REC10-123.3SRW/H3/A/M
| 10 | Isolated | 9 - 18 | 3.3 | DIP24 |
| ||||||
| 36 |
|
REC10-123.3SRW/H3/A/M/X2
| 10 | Isolated | 9 - 18 | 3.3 | DIP24 |
| ||||||
| 37 |
|
REC10-2405DRW/H2/A/M
| 10 | Isolated | 18 - 36 | ± 5 | DIP24 |
| ||||||
| 38 |
|
REC10-2405DRW/H2/A/M/SMD
| 10 | Isolated | 18 - 36 | ± 5 | SMD 24 Pin |
| ||||||
| 39 |
|
REC10-2405DRW/H2/A/M/SMD-R
| 10 | Isolated | 18 - 36 | ± 5 | SMD 24 Pin |
| ||||||
| 40 |
|
REC10-2405DRW/H3/A/M
| 10 | Isolated | 18 - 36 | ± 5 | DIP24 |
| ||||||
| 41 |
|
REC10-2405SRW/H2/A/M
| 10 | Isolated | 18 - 36 | 5 | DIP24 |
| ||||||
| 42 |
|
REC10-2405SRW/H2/A/M/SMD
| 10 | Isolated | 18 - 36 | 5 | SMD 24 Pin |
| ||||||
| 43 |
|
REC10-2405SRW/H2/A/M/SMD-R
| 10 | Isolated | 18 - 36 | 5 | SMD 24 Pin |
| ||||||
| 44 |
|
REC10-2405SRW/H2/A/M/X2
| 10 | Isolated | 18 - 36 | 5 | DIP24 |
| ||||||
| 45 |
|
REC10-2405SRW/H3/A/M
| 10 | Isolated | 18 - 36 | 5 | DIP24 |
| ||||||
| 46 |
|
REC10-2405SRW/H3/A/M/X2
| 10 | Isolated | 18 - 36 | 5 | DIP24 |
| ||||||
| 47 |
|
REC10-2412DRW/H2/A/M
| 10 | Isolated | 18 - 36 | ± 12 | DIP24 |
| ||||||
| 48 |
|
REC10-2412DRW/H2/A/M/SMD
| 10 | Isolated | 18 - 36 | ± 12 | SMD 24 Pin |
| ||||||
| 49 |
|
REC10-2412DRW/H2/A/M/SMD-R
| 10 | Isolated | 18 - 36 | ± 12 | SMD 24 Pin |
| ||||||
| 50 |
|
REC10-2412DRW/H3/A/M
| 10 | Isolated | 18 - 36 | ± 12 | DIP24 |
| ||||||
| 51 |
|
REC10-2412SRW/H2/A/M
| 10 | Isolated | 18 - 36 | 12 | DIP24 |
| ||||||
| 52 |
|
REC10-2412SRW/H2/A/M/SMD
| 10 | Isolated | 18 - 36 | 12 | SMD 24 Pin |
| ||||||
| 53 |
|
REC10-2412SRW/H2/A/M/SMD-R
| 10 | Isolated | 18 - 36 | 12 | SMD 24 Pin |
| ||||||
| 54 |
|
REC10-2412SRW/H2/A/M/X2
| 10 | Isolated | 18 - 36 | 12 | DIP24 |
| ||||||
| 55 |
|
REC10-2412SRW/H3/A/M
| 10 | Isolated | 18 - 36 | 12 | DIP24 |
| ||||||
| 56 |
|
REC10-2412SRW/H3/A/M/X2
| 10 | Isolated | 18 - 36 | 12 | DIP24 |
| ||||||
| 57 |
|
REC10-2415DRW/H2/A/M
| 10 | Isolated | 18 - 36 | ± 15 | DIP24 |
| ||||||
| 58 |
|
REC10-2415DRW/H2/A/M/SMD
| 10 | Isolated | 18 - 36 | ± 15 | SMD 24 Pin |
| ||||||
| 59 |
|
REC10-2415DRW/H2/A/M/SMD-R
| 10 | Isolated | 18 - 36 | ± 15 | SMD 24 Pin |
| ||||||
| 60 |
|
REC10-2415DRW/H3/A/M
| 10 | Isolated | 18 - 36 | ± 15 | DIP24 |
| ||||||
| 61 |
|
REC10-2415SRW/H2/A/M
| 10 | Isolated | 18 - 36 | 15 | DIP24 |
| ||||||
| 62 |
|
REC10-2415SRW/H2/A/M/SMD
| 10 | Isolated | 18 - 36 | 15 | SMD 24 Pin |
| ||||||
| 63 |
|
REC10-2415SRW/H2/A/M/SMD-R
| 10 | Isolated | 18 - 36 | 15 | SMD 24 Pin |
| ||||||
| 64 |
|
REC10-2415SRW/H2/A/M/X2
| 10 | Isolated | 18 - 36 | 15 | DIP24 |
| ||||||
| 65 |
|
REC10-2415SRW/H3/A/M
| 10 | Isolated | 18 - 36 | 15 | DIP24 |
| ||||||
| 66 |
|
REC10-2415SRW/H3/A/M/X2
| 10 | Isolated | 18 - 36 | 15 | DIP24 |
| ||||||
| 67 |
|
REC10-243.3SRW/H2/A/M
| 10 | Isolated | 18 - 36 | 3.3 | DIP24 |
| ||||||
| 68 |
|
REC10-243.3SRW/H2/A/M/SMD
| 10 | Isolated | 18 - 36 | 3.3 | SMD 24 Pin |
| ||||||
| 69 |
|
REC10-243.3SRW/H2/A/M/SMD-R
| 10 | Isolated | 18 - 36 | 3.3 | SMD 24 Pin |
| ||||||
| 70 |
|
REC10-243.3SRW/H2/A/M/X2
| 10 | Isolated | 18 - 36 | 3.3 | DIP24 |
| ||||||
| 71 |
|
REC10-243.3SRW/H3/A/M
| 10 | Isolated | 18 - 36 | 3.3 | DIP24 |
| ||||||
| 72 |
|
REC10-243.3SRW/H3/A/M/X2
| 10 | Isolated | 18 - 36 | 3.3 | DIP24 |
| ||||||
| 73 |
|
REC10-4805DRW/H2/A/M
| 10 | Isolated | 36 - 75 | ± 5 | DIP24 |
| ||||||
| 74 |
|
REC10-4805DRW/H2/A/M/SMD
| 10 | Isolated | 36 - 75 | ± 5 | SMD 24 Pin |
| ||||||
| 75 |
|
REC10-4805DRW/H2/A/M/SMD-R
| 10 | Isolated | 36 - 75 | ± 5 | SMD 24 Pin |
| ||||||
| 76 |
|
REC10-4805DRW/H3/A/M
| 10 | Isolated | 36 - 75 | ± 5 | DIP24 |
| ||||||
| 77 |
|
REC10-4805SRW/H2/A/M
| 10 | Isolated | 36 - 75 | 5 | DIP24 |
| ||||||
| 78 |
|
REC10-4805SRW/H2/A/M/SMD
| 10 | Isolated | 36 - 75 | 5 | SMD 24 Pin |
| ||||||
| 79 |
|
REC10-4805SRW/H2/A/M/SMD-R
| 10 | Isolated | 36 - 75 | 5 | SMD 24 Pin |
| ||||||
| 80 |
|
REC10-4805SRW/H2/A/M/X2
| 10 | Isolated | 36 - 75 | 5 | DIP24 |
| ||||||
| 81 |
|
REC10-4805SRW/H3/A/M
| 10 | Isolated | 36 - 75 | 5 | DIP24 |
| ||||||
| 82 |
|
REC10-4805SRW/H3/A/M/X2
| 10 | Isolated | 36 - 75 | 5 | DIP24 |
| ||||||
| 83 |
|
REC10-4812DRW/H2/A/M
| 10 | Isolated | 36 - 75 | ± 12 | DIP24 |
| ||||||
| 84 |
|
REC10-4812DRW/H2/A/M/SMD
| 10 | Isolated | 36 - 75 | ± 12 | SMD 24 Pin |
| ||||||
| 85 |
|
REC10-4812DRW/H2/A/M/SMD-R
| 10 | Isolated | 36 - 75 | ± 12 | SMD 24 Pin |
| ||||||
| 86 |
|
REC10-4812DRW/H3/A/M
| 10 | Isolated | 36 - 75 | ± 12 | DIP24 |
| ||||||
| 87 |
|
REC10-4812SRW/H2/A/M
| 10 | Isolated | 36 - 75 | 12 | DIP24 |
| ||||||
| 88 |
|
REC10-4812SRW/H2/A/M/SMD
| 10 | Isolated | 36 - 75 | 12 | SMD 24 Pin |
| ||||||
| 89 |
|
REC10-4812SRW/H2/A/M/SMD-R
| 10 | Isolated | 36 - 75 | 12 | SMD 24 Pin |
| ||||||
| 90 |
|
REC10-4812SRW/H2/A/M/X2
| 10 | Isolated | 36 - 75 | 12 | DIP24 |
| ||||||
| 91 |
|
REC10-4812SRW/H3/A/M
| 10 | Isolated | 36 - 75 | 12 | DIP24 |
| ||||||
| 92 |
|
REC10-4812SRW/H3/A/M/X2
| 10 | Isolated | 36 - 75 | 12 | DIP24 |
| ||||||
| 93 |
|
REC10-4815DRW/H2/A/M
| 10 | Isolated | 36 - 75 | ± 15 | DIP24 |
| ||||||
| 94 |
|
REC10-4815DRW/H2/A/M/SMD
| 10 | Isolated | 36 - 75 | ± 15 | SMD 24 Pin |
| ||||||
| 95 |
|
REC10-4815DRW/H2/A/M/SMD-R
| 10 | Isolated | 36 - 75 | ± 15 | SMD 24 Pin |
| ||||||
| 96 |
|
REC10-4815DRW/H3/A/M
| 10 | Isolated | 36 - 75 | ± 15 | DIP24 |
| ||||||
| 97 |
|
REC10-4815SRW/H2/A/M
| 10 | Isolated | 36 - 75 | 15 | DIP24 |
| ||||||
| 98 |
|
REC10-4815SRW/H2/A/M/SMD
| 10 | Isolated | 36 - 75 | 15 | SMD 24 Pin |
| ||||||
| 99 |
|
REC10-4815SRW/H2/A/M/SMD-R
| 10 | Isolated | 36 - 75 | 15 | SMD 24 Pin |
| ||||||
| 100 |
|
REC10-4815SRW/H2/A/M/X2
| 10 | Isolated | 36 - 75 | 15 | DIP24 |
| ||||||
| 101 |
|
REC10-4815SRW/H3/A/M
| 10 | Isolated | 36 - 75 | 15 | DIP24 |
| ||||||
| 102 |
|
REC10-4815SRW/H3/A/M/X2
| 10 | Isolated | 36 - 75 | 15 | DIP24 |
| ||||||
| 103 |
|
REC10-483.3SRW/H2/A/M
| 10 | Isolated | 36 - 75 | 3.3 | DIP24 |
| ||||||
| 104 |
|
REC10-483.3SRW/H2/A/M/SMD
| 10 | Isolated | 36 - 75 | 3.3 | SMD 24 Pin |
| ||||||
| 105 |
|
REC10-483.3SRW/H2/A/M/SMD-R
| 10 | Isolated | 36 - 75 | 3.3 | SMD 24 Pin |
| ||||||
| 106 |
|
REC10-483.3SRW/H2/A/M/X2
| 10 | Isolated | 36 - 75 | 3.3 | DIP24 |
| ||||||
| 107 |
|
REC10-483.3SRW/H3/A/M
| 10 | Isolated | 36 - 75 | 3.3 | DIP24 |
| ||||||
| 108 |
|
REC10-483.3SRW/H3/A/M/X2
| 10 | Isolated | 36 - 75 | 3.3 | DIP24 |
|
| Attributes | REC10-RW |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Power (W) | 10 |
| Isolation | Isolated |
| Length (mm) | 32 |
| Certifications | EN 60601-1, EN 60950-1, IEC 60950-1, UL 60950-1 |
| Protections | SCP |
| Directives | RoHS 2 (6/6) |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| REC10-RW.pdf | Datasheet |
| Title | Type | Date |
|---|---|---|
| 8-15 Watts DC/DC Converters for Medical and Telecom Markets | Video | |
| RECOM REC DC/DC Converters | Digi-Key Daily | Youtube Video | Feb 23, 2016 |