The RACM90-K AC/DC power supply series provides 90W output and is Limited Power Source (LPS)-rated according to safety standards for medical, ITE, industrial and household markets. With an industry-standard 2”x4” footprint, variants are available as an open card or with an enclosure. Input is wide-range for nominals from 100 to 240Vac, the output is tightly regulated and easy system integration is enabled by a wide compliance margin to EMC standard EN55032 class B. On-board dual fuses are included and the product includes immunity to surges for installation class 3 and over-voltage category OVCIII. Certifications are maintained to 4000m altitude and with a wide operating temperature range, the series is one of the most versatile on the market.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RACM90-12SK/ENC
Focus
| 90.0 | Isolated | 85.0 - 264.0 | 12 | 7500.0 | Enclosed 2"x4" |
| |||||||
2 |
RACM90-12SK/OF
Focus
| 90.0 | Isolated | 85.0 - 264.0 | 12 | 7500.0 | Open Frame 2"x4" |
| |||||||
3 |
RACM90-15SK/ENC
Focus
| 90.0 | Isolated | 85.0 - 264.0 | 15 | 6000.0 | Enclosed 2"x4" |
| |||||||
4 |
RACM90-15SK/OF
Focus
| 90.0 | Isolated | 85.0 - 264.0 | 15 | 6000.0 | Open Frame 2"x4" |
| |||||||
5 |
RACM90-24SK/ENC
Focus
| 90.0 | Isolated | 85.0 - 264.0 | 24 | 3750.0 | Enclosed 2"x4" |
| |||||||
6 |
RACM90-24SK/OF
Focus
| 90.0 | Isolated | 85.0 - 264.0 | 24 | 3750.0 | Open Frame 2"x4" |
| |||||||
7 |
RACM90-36SK/ENC
Focus
| 90.0 | Isolated | 85.0 - 264.0 | 36 | 2500.0 | Enclosed 2"x4" |
| |||||||
8 |
RACM90-36SK/OF
Focus
| 90.0 | Isolated | 85.0 - 264.0 | 36 | 2500.0 | Open Frame 2"x4" |
| |||||||
9 |
RACM90-48SK/ENC
Focus
New
| 90.0 | Isolated | 85.0 - 264.0 | 48 | 1870.0 | Enclosed 2"x4" |
| |||||||
10 |
RACM90-48SK/OF
Focus
| 90.0 | Isolated | 85.0 - 264.0 | 48 | 1870.0 | Open Frame 2"x4" |
|
Attributes | RACM90-K |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 90.0 |
Isolation | Isolated |
Vin (V) | 85.0 - 264.0 |
Nr. of Outputs | Single |
Isolation (kV) | 4.0 |
Mounting Type | Connector |
Certifications | CB, CE, EN 60335-1, EN 60601-1, EN 60601-1-2, EN 62368-1, UL 60601-1 |
MIN Operating Temp (°C) | -40.0 |
Protections | OCP, OVP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tray |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RACM90-12SK/ENC
Focus
| 90.0 | 12.0 | 85.0 - 264.0 | Connector |
| |||
2 |
RACM90-12SK/OF
Focus
| 90.0 | 12.0 | 85.0 - 264.0 | Connector |
| |||
3 |
RACM90-15SK/ENC
Focus
| 90.0 | 15.0 | 85.0 - 264.0 | Connector |
| |||
4 |
RACM90-15SK/OF
Focus
| 90.0 | 15.0 | 85.0 - 264.0 | Connector |
| |||
5 |
RACM90-24SK/ENC
Focus
| 90.0 | 24.0 | 85.0 - 264.0 | Connector |
| |||
6 |
RACM90-24SK/OF
Focus
| 90.0 | 24.0 | 85.0 - 264.0 | Connector |
| |||
7 |
RACM90-36SK/ENC
Focus
| 90.0 | 36.0 | 85.0 - 264.0 | Connector |
| |||
8 |
RACM90-36SK/OF
Focus
| 90.0 | 36.0 | 85.0 - 264.0 | Connector |
| |||
9 |
RACM90-48SK/ENC
Focus
New
| 90.0 | 48.0 | 85.0 - 264.0 | Connector |
| |||
10 |
RACM90-48SK/OF
Focus
| 90.0 | 48.0 | 85.0 - 264.0 | Connector |
|
Title | Type | Date |
---|---|---|
RACM90-K.pdf | Datasheet | |
RACM90-K_ENC_installation_guide.pdf | Installation | Sep 7, 2022 |
RACM90-K_OF_installation_guide.pdf | Installation | Sep 7, 2022 |
Title | Type | Date |
---|---|---|
Learn about the many safety standards governing power supplies in industrial automation | Blog Article | Nov 15, 2024 |
RACM90-K AC/DCs rated at 90W | Official Press Release | Nov 30, 2022 |