The ultra-compact versatile, industrial + household + medical grade AC/DC converter series RACM40-K and RACM40-K/OFdelivers 40 watts of output power from -40°C to +65°C with natural air convection only, and up to +85°C with derating or forced air cooling. With a clear focus on extended thermal performance for systems where space is limited, these 1.6“ x 3“ compact open card units and 1.8“x3.2“ encapsulated modules are designed to gain highest overall efficiency levels over the full output load range from universal AC inputs. The RACM40-K and RACM40-K/OF have ANSI/ AAMI/IEC 60601-1 medical safety and EN 60601-1-2 medical EMC certifications and offers 4kVac/1 min isolation, 2MOPP, and is designed to meet B and BF requirements. It is additionally certified to IEC/ EN 62368-1 (CB Report) and IEC61558-1/-2-16 for industrial applications and IEC/EN 60335-1 for household appliances. The robust built-in class B EMC filter has sufficient margin to allow either Class II or Class I PELV with grounded output installations. A range of mechanical fixing options makes the RACM40-K suitable for many different mounting conditions: the standard chassis-mount part mates with Molex connectors, and the open card /PCB mountable option permits direct installation in printed circuit boards without the need for additional standoffs. Additionally, a 2“ x 3“ footprint for backward-compatibility retrofit for legacy designs is available on request.
The mechanically rugged construction of the fully potted encapsulated RACM40-K module with 1,6mm pins and additional threaded inserts gives the series enhanced stability against shock and vibrations.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RACM40-05SK-T
Focus
| 30 | Isolated | 80 - 264 | 5 | 6000 | Potted 1.8"x3.2" |
| ||||||
| 2 |
|
RACM40-05SK/OF
Focus
| 30 | Isolated | 80 - 264 | 5 | 6000 | Open Frame 1.6"x3" |
| ||||||
| 3 |
|
RACM40-05SK/OF/2x3
Focus
| 30 | Isolated | 80 - 264 | 5 | 6000 | Open Frame 2"x3" |
| ||||||
| 4 |
|
RACM40-05SK/OF/PCB-T
Focus
| 30 | Isolated | 80 - 264 | 5 | 6000 | Open Frame 1.6"x3" |
| ||||||
| 5 |
|
RACM40-12SK-T
Focus
| 40 | Isolated | 80 - 264 | 12 | 3334 | Potted 1.8"x3.2" |
| ||||||
| 6 |
|
RACM40-12SK/OF
Focus
| 40 | Isolated | 80 - 264 | 12 | 3334 | Open Frame 1.6"x3" |
| ||||||
| 7 |
|
RACM40-12SK/OF/2x3
Focus
| 40 | Isolated | 80 - 264 | 12 | 3334 | Open Frame 2"x3" |
| ||||||
| 8 |
|
RACM40-12SK/OF/PCB-T
Focus
| 40 | Isolated | 80 - 264 | 12 | 3334 | Open Frame 1.6"x3" |
| ||||||
| 9 |
|
RACM40-15SK-T
Focus
| 40 | Isolated | 80 - 264 | 15 | 2667 | Potted 1.8"x3.2" |
| ||||||
| 10 |
|
RACM40-15SK/OF
Focus
| 40 | Isolated | 80 - 264 | 15 | 2667 | Open Frame 1.6"x3" |
| ||||||
| 11 |
|
RACM40-15SK/OF/2x3
Focus
| 40 | Isolated | 80 - 264 | 15 | 2667 | Open Frame 2"x3" |
| ||||||
| 12 |
|
RACM40-15SK/OF/PCB-T
Focus
| 40 | Isolated | 80 - 264 | 15 | 2667 | Open Frame 1.6"x3" |
| ||||||
| 13 |
|
RACM40-18SK-T
Focus
| 40 | Isolated | 80 - 264 | 18 | 2222 | Potted 1.8"x3.2" |
| ||||||
| 14 |
|
RACM40-18SK/OF
Focus
| 40 | Isolated | 80 - 264 | 18 | 2222 | Open Frame 1.6"x3" |
| ||||||
| 15 |
|
RACM40-18SK/OF/2x3
Focus
| 40 | Isolated | 80 - 264 | 18 | 2222 | Open Frame 2"x3" |
| ||||||
| 16 |
|
RACM40-18SK/OF/PCB-T
Focus
| 40 | Isolated | 80 - 264 | 18 | 2222 | Open Frame 1.6"x3" |
| ||||||
| 17 |
|
RACM40-24SK-T
Focus
| 40 | Isolated | 80 - 264 | 24 | 1667 | Potted 1.8"x3.2" |
| ||||||
| 18 |
|
RACM40-24SK/OF
Focus
| 40 | Isolated | 80 - 264 | 24 | 1667 | Open Frame 1.6"x3" |
| ||||||
| 19 |
|
RACM40-24SK/OF/2x3
Focus
| 40 | Isolated | 80 - 264 | 24 | 1667 | Open Frame 2"x3" |
| ||||||
| 20 |
|
RACM40-24SK/OF/PCB-T
Focus
| 40 | Isolated | 80 - 264 | 24 | 1667 | Open Frame 1.6"x3" |
| ||||||
| 21 |
|
RACM40-36SK-T
Focus
| 40 | Isolated | 80 - 264 | 36 | 1111 | Potted 1.8"x3.2" |
| ||||||
| 22 |
|
RACM40-36SK/OF
Focus
| 40 | Isolated | 80 - 264 | 36 | 1111 | Open Frame 1.6"x3" |
| ||||||
| 23 |
|
RACM40-36SK/OF/2x3
Focus
| 40 | Isolated | 80 - 264 | 36 | 1111 | Open Frame 2"x3" |
| ||||||
| 24 |
|
RACM40-36SK/OF/PCB-T
Focus
| 40 | Isolated | 80 - 264 | 36 | 1111 | Open Frame 1.6"x3" |
| ||||||
| 25 |
|
RACM40-48SK-T
Focus
| 40 | Isolated | 80 - 264 | 48 | 833 | Potted 1.8"x3.2" |
| ||||||
| 26 |
|
RACM40-48SK/OF
Focus
| 40 | Isolated | 80 - 264 | 48 | 833 | Open Frame 1.6"x3" |
| ||||||
| 27 |
|
RACM40-48SK/OF/2x3
Focus
| 40 | Isolated | 80 - 264 | 48 | 833 | Open Frame 2"x3" |
| ||||||
| 28 |
|
RACM40-48SK/OF/PCB-T
Focus
| 40 | Isolated | 80 - 264 | 48 | 833 | Open Frame 1.6"x3" |
| ||||||
| 29 |
|
RACM40-05SK/OF-CTN
| 30 | Isolated | 80 - 264 | 5 | 6000 | Open Frame 1.6"x3" |
| ||||||
| 30 |
|
RACM40-12SK/OF-CTN
| 40 | Isolated | 80 - 264 | 12 | 3334 | Open Frame 1.6"x3" |
| ||||||
| 31 |
|
RACM40-15SK/OF-CTN
| 40 | Isolated | 80 - 264 | 15 | 2667 | Open Frame 1.6"x3" |
| ||||||
| 32 |
|
RACM40-18SK/OF-CTN
| 40 | Isolated | 80 - 264 | 18 | 2222 | Open Frame 1.6"x3" |
| ||||||
| 33 |
|
RACM40-24SK/OF-CTN
| 40 | Isolated | 80 - 264 | 24 | 1667 | Open Frame 1.6"x3" |
| ||||||
| 34 |
|
RACM40-36SK/OF-CTN
| 40 | Isolated | 80 - 264 | 36 | 1111 | Open Frame 1.6"x3" |
| ||||||
| 35 |
|
RACM40-48SK/OF-CTN
| 40 | Isolated | 80 - 264 | 48 | 833 | Open Frame 1.6"x3" |
|
| Attributes | RACM40-K |
|---|---|
| AC/DC or DC/DC | AC/DC |
| Isolation | Isolated |
| Vin (V) | 80 - 264 |
| Nr. of Outputs | Single |
| Isolation (kV) | 4 |
| Certifications | CB, CE, EN 55032, EN 60335-1, EN 60601-1, EN 60601-1-2, EN 61010-1, EN 62368-1, UL 60601-1 |
| MIN Operating Temp (°C) | -40 |
| Protections | OCP, OVP, SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Warranty | 3 Years |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RACM40-05SK-T
Focus
| 30 | 5 | 80 - 264 | THT |
| ||
| 2 |
|
RACM40-05SK/OF
Focus
| 30 | 5 | 80 - 264 | Connector |
| ||
| 3 |
|
RACM40-05SK/OF/2x3
Focus
| 30 | 5 | 80 - 264 | Connector |
| ||
| 4 |
|
RACM40-05SK/OF/PCB-T
Focus
| 30 | 5 | 80 - 264 | PCB Mounting Pins |
| ||
| 5 |
|
RACM40-12SK-T
Focus
| 40 | 12 | 80 - 264 | THT |
| ||
| 6 |
|
RACM40-12SK/OF
Focus
| 40 | 12 | 80 - 264 | Connector |
| ||
| 7 |
|
RACM40-12SK/OF/2x3
Focus
| 40 | 12 | 80 - 264 | Connector |
| ||
| 8 |
|
RACM40-12SK/OF/PCB-T
Focus
| 40 | 12 | 80 - 264 | PCB Mounting Pins |
| ||
| 9 |
|
RACM40-15SK-T
Focus
| 40 | 15 | 80 - 264 | THT |
| ||
| 10 |
|
RACM40-15SK/OF
Focus
| 40 | 15 | 80 - 264 | Connector |
| ||
| 11 |
|
RACM40-15SK/OF/2x3
Focus
| 40 | 15 | 80 - 264 | Connector |
| ||
| 12 |
|
RACM40-15SK/OF/PCB-T
Focus
| 40 | 15 | 80 - 264 | PCB Mounting Pins |
| ||
| 13 |
|
RACM40-18SK-T
Focus
| 40 | 18 | 80 - 264 | THT |
| ||
| 14 |
|
RACM40-18SK/OF
Focus
| 40 | 18 | 80 - 264 | Connector |
| ||
| 15 |
|
RACM40-18SK/OF/2x3
Focus
| 40 | 18 | 80 - 264 | Connector |
| ||
| 16 |
|
RACM40-18SK/OF/PCB-T
Focus
| 40 | 18 | 80 - 264 | PCB Mounting Pins |
| ||
| 17 |
|
RACM40-24SK-T
Focus
| 40 | 24 | 80 - 264 | THT |
| ||
| 18 |
|
RACM40-24SK/OF
Focus
| 40 | 24 | 80 - 264 | Connector |
| ||
| 19 |
|
RACM40-24SK/OF/2x3
Focus
| 40 | 24 | 80 - 264 | Connector |
| ||
| 20 |
|
RACM40-24SK/OF/PCB-T
Focus
| 40 | 24 | 80 - 264 | PCB Mounting Pins |
| ||
| 21 |
|
RACM40-36SK-T
Focus
| 40 | 36 | 80 - 264 | THT |
| ||
| 22 |
|
RACM40-36SK/OF
Focus
| 40 | 36 | 80 - 264 | Connector |
| ||
| 23 |
|
RACM40-36SK/OF/2x3
Focus
| 40 | 36 | 80 - 264 | Connector |
| ||
| 24 |
|
RACM40-36SK/OF/PCB-T
Focus
| 40 | 36 | 80 - 264 | PCB Mounting Pins |
| ||
| 25 |
|
RACM40-48SK-T
Focus
| 40 | 48 | 80 - 264 | THT |
| ||
| 26 |
|
RACM40-48SK/OF
Focus
| 40 | 48 | 80 - 264 | Connector |
| ||
| 27 |
|
RACM40-48SK/OF/2x3
Focus
| 40 | 48 | 80 - 264 | Connector |
| ||
| 28 |
|
RACM40-48SK/OF/PCB-T
Focus
| 40 | 48 | 80 - 264 | PCB Mounting Pins |
| ||
| 29 |
|
RACM40-05SK/OF-CTN
| 30 | 5 | 80 - 264 | Connector |
|
| |
| 30 |
|
RACM40-12SK/OF-CTN
| 40 | 12 | 80 - 264 | Connector |
|
| |
| 31 |
|
RACM40-15SK/OF-CTN
| 40 | 15 | 80 - 264 | Connector |
|
| |
| 32 |
|
RACM40-18SK/OF-CTN
| 40 | 18 | 80 - 264 | Connector |
|
| |
| 33 |
|
RACM40-24SK/OF-CTN
| 40 | 24 | 80 - 264 | Connector |
|
| |
| 34 |
|
RACM40-36SK/OF-CTN
| 40 | 36 | 80 - 264 | Connector |
|
| |
| 35 |
|
RACM40-48SK/OF-CTN
| 40 | 48 | 80 - 264 | Connector |
|
|
| Title | Type | Date |
|---|---|---|
| RACM40-K.pdf | Datasheet | |
| RACM40-K_OF.pdf | Datasheet | |
| RACM40-K_OF_2x3_installation_guide.pdf | Installation | Jun 25, 2020 |
| RACM40-K_OF_installation_guide.pdf | Installation | Jun 25, 2020 |
| Title | Type | Date |
|---|---|---|
| Compact AC/DCs feature 40W to 1200W rating | Landingpage | |
| Powering Medical Homecare Equipment | Blog Article | Apr 22, 2022 |
| Protection from Transient Voltages | Blog Article | Nov 26, 2021 |
| Overvoltage Categories in Power Supply Systems | Blog Article | May 21, 2021 |
| Tiny AC/DCs boast Medical Certification | Official Press Release | Nov 4, 2020 |
| Medical-Grade AC/DC Converters - RACM Series | Podcast | Apr 3, 2020 |