The RACM3000-M and RDC3000-M series are high-performance 3000W power supplies designed for demanding medical, industrial, and household applications. For high-voltage DC applications, the RDC3000-M variant supports input voltages from 400 to 800VDC. The RACM3000-M operates from 180–264VAC and delivers the full 3000W output power, while providing 1500W output power across a wide input range from 90VAC. With approvals according to UL/IEC 60601 (medical), UL/IEC 62368 (industrial and ICT), and IEC 60335-2-29 (household) standards, the series offers a versatile platform suitable for a broad range of end equipment and power infrastructure. Designed for maximum flexibility, the modules feature output voltage adjustment via analogue potentiometer or CAN bus, a 5V/2A standby output, remote on/off control, remote sense, and a DC-OK signal. Comprehensive CAN bus
monitoring and control functions enable advanced system integration and power management. For applications requiring higher power levels, optional ORing FETs and active current sharing allow multiple units to operate in parallel safely and efficiently. A built-in temperature-controlled smart fan minimizes audible noise while ensuring reliable thermal performance. Customized features are avaialble on project-demands with europe made variants.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RACM3000-24SM/RF
Focus
New
| 3000 | Isolated | 90 - 264 | 24 to 28 | 125000 | Enclosed 11.8"x4.3" (IP20) |
|
| |||||
| 2 |
|
RACM3000-36SM/RF
Focus
New
| 3000 | Isolated | 90 - 264 | 33 to 40 | 83400 | Enclosed 11.8"x4.3" (IP20) |
|
| |||||
| 3 |
|
RACM3000-48SM/RF
Focus
New
| 3000 | Isolated | 90 - 264 | 42 to 53.5 | 62500 | Enclosed 11.8"x4.3" (IP20) |
|
|
| Attributes | RACM3000-M |
|---|---|
| Product Category | AC/DC |
| Power (W) | 3000 |
| Isolation | Isolated |
| Vin (V) | 90 - 264 |
| Nr. of Outputs | Single |
| Isolation (kV) | 4 |
| Mounting Type | Connector/Screw Terminal |
| Package Style | Enclosed 11.8"x4.3" (IP20) |
| Length (mm) | 278.1 |
| Width (mm) | 108.8 |
| Height (mm) | 41 |
| Certifications | CB, CE, EN 55032, EN 60335-1, EN 60601-1, EN 60601-1-2, UL 60601-1, UL 62368-1 |
| MIN Operating Temp (°C) | -20 |
| MAX Operating Temp (°C) | 50 |
| Protections | OCP, OTP, OVP, SCP, UVLO |
| Control Pin Function | Enabled |
| Directives | CRA - Regulation (EU) 2024/284, REACH, RoHS 2+ (10/10) |
| Packaging Type | Cardboard Box |
| Warranty | 3 Years |
| Regulation | Regulated |
| MIN Storage Temperature (°C) | -40 |
| MAX Storage Temperature (°C) | 90 |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RACM3000-24SM/RF
Focus
New
| 3000 | 24 | 90 - 264 | Connector/Screw Terminal |
| ||
| 2 |
|
RACM3000-36SM/RF
Focus
New
| 3000 | 36 | 90 - 264 | Connector/Screw Terminal |
| ||
| 3 |
|
RACM3000-48SM/RF
Focus
New
| 3000 | 48 | 90 - 264 | Connector/Screw Terminal |
|
| Title | Type | Date |
|---|---|---|
| RACM3000-M.pdf | Datasheet | |
| RACM3000-M_installation_guide.pdf | Installation | Aug 21, 2026 |
| Title | Type | Date |
|---|---|---|
| High-Power RACM3000-M Series With Up to 3000W Output Power | Official Press Release | Oct 7, 2026 |
| Medical-Grade AC/DC Converters – RACM Series | Podcast | Apr 3, 2020 |