Switching AC/DC power module for PCB or DIN-rail mounting.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RAC40-0512DB
End Of Life
| 40 | Isolated | 90 - 264 | 5 / 12 | 5000 | Standard |
| |||||||
2 |
RAC40-0512DB-ST
End Of Life
| 40 | Isolated | 90 - 264 | 5 / 12 | 5000 | Standard |
| |||||||
3 |
RAC40-0512TB
End Of Life
| 40 | Isolated | 90 - 264 | 5 / ± 12 | 5000 | Standard |
| |||||||
4 |
RAC40-0512TB-ST
End Of Life
| 40 | Isolated | 90 - 264 | 5 / ± 12 | 5000 | Standard |
| |||||||
5 |
RAC40-0515TB
End Of Life
| 40 | Isolated | 90 - 264 | 5 / ± 15 | 5000 | Standard |
| |||||||
6 |
RAC40-0515TB-ST
End Of Life
| 40 | Isolated | 90 - 264 | 5 / ± 15 | 5000 | Standard |
| |||||||
7 |
RAC40-05DB
End Of Life
| 40 | Isolated | 90 - 264 | ± 5 | 4000 | Standard |
| |||||||
8 |
RAC40-05DB-ST
End Of Life
| 40 | Isolated | 90 - 264 | ± 5 | 4000 | Standard |
| |||||||
9 |
RAC40-05SB
End Of Life
| 40 | Isolated | 90 - 264 | 5 | 8000 | Standard |
| |||||||
10 |
RAC40-05SB-ST
End Of Life
| 40 | Isolated | 90 - 264 | 5 | 8000 | Standard |
| |||||||
11 |
RAC40-12DB
End Of Life
| 40 | Isolated | 90 - 264 | ± 12 | 1666 | Standard |
| |||||||
12 |
RAC40-12DB-ST
End Of Life
| 40 | Isolated | 90 - 264 | ± 12 | 1666 | Standard |
| |||||||
13 |
RAC40-12SB
End Of Life
| 40 | Isolated | 90 - 264 | 12 | 3333 | Standard |
| |||||||
14 |
RAC40-12SB-ST
End Of Life
| 40 | Isolated | 90 - 264 | 12 | 3333 | Standard |
| |||||||
15 |
RAC40-15DB
NRND
| 40 | Isolated | 90 - 264 | ± 15 | 1333 | Standard |
| |||||||
16 |
RAC40-15DB-ST
End Of Life
| 40 | Isolated | 90 - 264 | ± 15 | 1333 | Standard |
| |||||||
17 |
RAC40-15SB
NRND
| 40 | Isolated | 90 - 264 | 15 | 2666 | Standard |
| |||||||
18 |
RAC40-15SB-ST
End Of Life
| 40 | Isolated | 90 - 264 | 15 | 2666 | Standard |
| |||||||
19 |
RAC40-24SB
End Of Life
| 40 | Isolated | 90 - 264 | 24 | 1667 | Standard |
| |||||||
20 |
RAC40-24SB-ST
End Of Life
| 40 | Isolated | 90 - 264 | 24 | 1667 | Standard |
|
Attributes | RAC40-B |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 40 |
Isolation | Isolated |
Vin (V) | 90 - 264 |
Isolation (kV) | 3 |
Package Style | Standard |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 50 |
Protections | OCP, OTP, OVP, SCP |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RAC40-15DB
NRND
| 40 | 15 | 90 - 264 | THT |
| |||
2 |
RAC40-15SB
NRND
| 40 | 15 | 90 - 264 | THT |
|
Title | Type | Date |
---|---|---|
RAC40-B.pdf | Datasheet |