UL certified switching AC/DC power module for PCB, screw terminal connection or DIN-rail mounting.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RAC30-0512DA
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | 5 / 12 | 3000.0 | Standard |
| |||||||
2 |
RAC30-0512DA-E
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | 5 / 12 | 3000.0 | Standard |
| |||||||
3 |
RAC30-0512DA-E-ST
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | 5 / 12 | 3000.0 | Standard |
| |||||||
4 |
RAC30-0512DA-ST
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | 5 / 12 | 3000.0 | Standard |
| |||||||
5 |
RAC30-0512TA
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | 5 / ± 12 | 3000.0 | Standard |
| |||||||
6 |
RAC30-0512TA-E
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | 5 / ± 12 | 3000.0 | Standard |
| |||||||
7 |
RAC30-0512TA-E-ST
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | 5 / ± 12 | 3000.0 | Standard |
| |||||||
8 |
RAC30-0512TA-ST
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | 5 / ± 12 | 3000.0 | Standard |
| |||||||
9 |
RAC30-0515TA
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | 5 / ± 15 | 3000.0 | Standard |
| |||||||
10 |
RAC30-0515TA-E
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | 5 / ± 15 | 3000.0 | Standard |
| |||||||
11 |
RAC30-0515TA-E-ST
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | 5 / ± 15 | 3000.0 | Standard |
| |||||||
12 |
RAC30-0515TA-ST
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | 5 / ± 15 | 3000.0 | Standard |
| |||||||
13 |
RAC30-05DA
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | ± 5 | 3000.0 | Standard |
| |||||||
14 |
RAC30-05DA-E
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | ± 5 | 3000.0 | Standard |
| |||||||
15 |
RAC30-05DA-E-ST
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | ± 5 | 3000.0 | Standard |
| |||||||
16 |
RAC30-05DA-ST
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | ± 5 | 3000.0 | Standard |
| |||||||
17 |
RAC30-05SA
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | 5 | 6000.0 | Standard |
| |||||||
18 |
RAC30-05SA-E
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | 5 | 6000.0 | Standard |
| |||||||
19 |
RAC30-05SA-E-ST
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | 5 | 6000.0 | Standard |
| |||||||
20 |
RAC30-05SA-ST
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | 5 | 6000.0 | Standard |
| |||||||
21 |
RAC30-12DA
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | ± 12 | 1250.0 | Standard |
| |||||||
22 |
RAC30-12DA-E
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | ± 12 | 1250.0 | Standard |
| |||||||
23 |
RAC30-12DA-E-ST
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | ± 12 | 1250.0 | Standard |
| |||||||
24 |
RAC30-12DA-ST
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | ± 12 | 1250.0 | Standard |
| |||||||
25 |
RAC30-12SA
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | 12 | 2500.0 | Standard |
| |||||||
26 |
RAC30-12SA-E
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | 12 | 2500.0 | Standard |
| |||||||
27 |
RAC30-12SA-E-ST
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | 12 | 2500.0 | Standard |
| |||||||
28 |
RAC30-12SA-ST
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | 12 | 2500.0 | Standard |
| |||||||
29 |
RAC30-15DA
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | ± 15 | 1000.0 | Standard |
| |||||||
30 |
RAC30-15DA-E
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | ± 15 | 1000.0 | Standard |
| |||||||
31 |
RAC30-15DA-E-ST
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | ± 15 | 1000.0 | Standard |
| |||||||
32 |
RAC30-15DA-ST
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | ± 15 | 1000.0 | Standard |
| |||||||
33 |
RAC30-15SA
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | 15 | 2000.0 | Standard |
| |||||||
34 |
RAC30-15SA-E
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | 15 | 2000.0 | Standard |
| |||||||
35 |
RAC30-15SA-E-ST
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | 15 | 2000.0 | Standard |
| |||||||
36 |
RAC30-15SA-ST
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | 15 | 2000.0 | Standard |
| |||||||
37 |
RAC30-24SA
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | 24 | 1250.0 | Standard |
| |||||||
38 |
RAC30-24SA-E
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | 24 | 1250.0 | Standard |
| |||||||
39 |
RAC30-24SA-E-ST
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | 24 | 1250.0 | Standard |
| |||||||
40 |
RAC30-24SA-ST
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | 24 | 1250.0 | Standard |
| |||||||
41 |
RAC30-3.3SA
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | 3.3 | 6000.0 | Standard |
| |||||||
42 |
RAC30-3.3SA-E
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | 3.3 | 6000.0 | Standard |
| |||||||
43 |
RAC30-3.3SA-E-ST
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | 3.3 | 6000.0 | Standard |
| |||||||
44 |
RAC30-3.3SA-ST
End Of Life
| 30.0 | Isolated | 90.0 - 264.0 | 3.3 | 6000.0 | Standard |
|
Attributes | RAC30-A |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 30.0 |
Isolation | Isolated |
Vin (V) | 90.0 - 264.0 |
Isolation (kV) | 3.0 |
Package Style | Standard |
MAX Operating Temp (°C) | 70.0 |
Protections | OVP, SCP |
Warranty | 3 Years |
Regulation | Regulated |
Title | Type | Date |
---|---|---|
recom-certificate-rohs-powerline-acdc | ||
RAC30-A.pdf | Datasheet |