The RAC20-N series is a universal-input, board-mounting AC/DC module that delivers 20W in a compact 2” x 1” footprint. The converter is pin-compatible with the RAC05-SC, RAC10-SC and
RAC20-SB models, offering a simple power upgrade or a cost-down option without requiring any PCB changes.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RAC20-3.3SN
End Of Life
| 12 | Isolated | 90 - 264 | 3.3 | 3600 | Standard |
| ||||||
| 2 |
|
RAC20-05SN
NRND
| 18 | Isolated | 90 - 264 | 5 | 3600 | Standard |
| ||||||
| 3 |
|
RAC20-12SN
NRND
| 20 | Isolated | 90 - 264 | 12 | 1660 | Standard |
| ||||||
| 4 |
|
RAC20-15SN
NRND
| 20 | Isolated | 90 - 264 | 15 | 1330 | Standard |
| ||||||
| 5 |
|
RAC20-24SN
NRND
| 20 | Isolated | 90 - 264 | 24 | 833 | Standard |
|
| Attributes | RAC20-N |
|---|---|
| AC/DC or DC/DC | AC/DC |
| Isolation | Isolated |
| Vin (V) | 90 - 264 |
| Nr. of Outputs | Single |
| Isolation (kV) | 3 |
| Mounting Type | THT |
| Package Style | Standard |
| Length (mm) | 52.5 |
| Width (mm) | 27.5 |
| Height (mm) | 23.5 |
| MIN Operating Temp (°C) | -25 |
| MAX Operating Temp (°C) | 35 |
| Protections | OLP, OVP, SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Cardboard Box |
| Warranty | 3 Years |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RAC20-05SN
NRND
| 18 | 5 | 90 - 264 | THT |
| ||
| 2 |
|
RAC20-12SN
NRND
| 20 | 12 | 90 - 264 | THT |
| ||
| 3 |
|
RAC20-15SN
NRND
| 20 | 15 | 90 - 264 | THT |
| ||
| 4 |
|
RAC20-24SN
NRND
| 20 | 24 | 90 - 264 | THT |
|
| Title | Type | Date |
|---|---|---|
| RAC20-N.pdf | Datasheet |