The RAC150 series are cost-efficient 150 Watt AC/DC power supplies in a standard 2”x4” footprint with a universal input range of 90-264VAC for worldwide usage. They are built to deliver up to 125 Watt with natural air convection for use in tight, space-critical housings with low available airflow. UL and CE marks with CB-reports include the new 62368 safety standard as well as the usual 60950 safety standard. The RAC150 series offers tightly regulated 12V, 24V and 48VDC outputs with 3kVAC isolation and Class B EMC certifications and come with a three year warranty.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RAC150-12SG/ENC
Focus
| 150.0 | Isolated | 90.0 - 264.0 | 12 | 12500.0 | Enclosed 4"x2" |
| |||||||
2 |
RAC150-12SG/OF
Focus
| 150.0 | Isolated | 90.0 - 264.0 | 12 | 12500.0 | Open Frame 4"x2" |
| |||||||
3 |
RAC150-24SG/ENC
Focus
| 150.0 | Isolated | 90.0 - 264.0 | 24 | 6250.0 | Enclosed 4"x2" |
| |||||||
4 |
RAC150-24SG/OF
Focus
| 150.0 | Isolated | 90.0 - 264.0 | 24 | 6250.0 | Open Frame 4"x2" |
| |||||||
5 |
RAC150-48SG/ENC
Focus
| 150.0 | Isolated | 90.0 - 264.0 | 48 | 3125.0 | Enclosed 4"x2" |
| |||||||
6 |
RAC150-48SG/OF
Focus
| 150.0 | Isolated | 90.0 - 264.0 | 48 | 3125.0 | Open Frame 4"x2" |
|
Attributes | RAC150-G |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 150.0 |
Isolation | Isolated |
Vin (V) | 90.0 - 264.0 |
Nr. of Outputs | Single |
Isolation (kV) | 3.0 |
Mounting Type | Connector |
Certifications | CB, CE, EN 55024, EN 55032, EN 60950-1, EN 62368-1, IEC 60950-1, UL 60950-1, UL 62368-1 |
MIN Operating Temp (°C) | -30.0 |
MAX Operating Temp (°C) | 70.0 |
Protections | OVP, SCP |
Directives | REACH, RoHS 2+ (10/10), WEEE |
Packaging Type | Single Box |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RAC150-12SG/ENC
Focus
| 150.0 | 12.0 | 90.0 - 264.0 | Connector |
| |||
2 |
RAC150-12SG/OF
Focus
| 150.0 | 12.0 | 90.0 - 264.0 | Connector |
| |||
3 |
RAC150-24SG/ENC
Focus
| 150.0 | 24.0 | 90.0 - 264.0 | Connector |
| |||
4 |
RAC150-24SG/OF
Focus
| 150.0 | 24.0 | 90.0 - 264.0 | Connector |
| |||
5 |
RAC150-48SG/ENC
Focus
| 150.0 | 48.0 | 90.0 - 264.0 | Connector |
| |||
6 |
RAC150-48SG/OF
Focus
| 150.0 | 48.0 | 90.0 - 264.0 | Connector |
|
Title | Type | Date |
---|---|---|
RAC150-G.pdf | Datasheet | |
RAC150-G_ENC_installation_guide.pdf | Installation | Mar 6, 2019 |
RAC150-G_OF_installation_guide.pdf | Installation | Mar 6, 2019 |