The economy itemized RAC10E-K series are extra compact 1.8”x1” encapsulated PCB-mount AC/DC modules with a wide input operating range of 85 to 305Vac and come with international safety certifications for industrial, AV and ITE as well as household standards. These Power Supply modules with certifications to overvoltage category OVC III environments operate in a temperature range of -40°C to +90°C with up to 5000m operating altitude and offer fully protected single outputs as well as EMC class B compliance without the need of any external components.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RAC10E-05SK/277
Focus
| 10.0 | Isolated | 85.0 - 305.0 | 5 | 2000.0 | 1.8"x1" |
| |||||||
2 |
RAC10E-12SK/277
Focus
| 10.0 | Isolated | 85.0 - 305.0 | 12 | 833.0 | 1.8"x1" |
| |||||||
3 |
RAC10E-15SK/277
Focus
| 10.0 | Isolated | 85.0 - 305.0 | 15 | 666.0 | 1.8"x1" |
| |||||||
4 |
RAC10E-24SK/277
Focus
| 10.0 | Isolated | 85.0 - 305.0 | 24 | 416.0 | 1.8"x1" |
| |||||||
5 |
RAC10E-3.3SK/277
Focus
| 10.0 | Isolated | 85.0 - 305.0 | 3.3 | 2500.0 | 1.8"x1" |
|
Attributes | RAC10E-K/277 |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 10.0 |
Isolation | Isolated |
Vin (V) | 85.0 - 305.0 |
Nr. of Outputs | Single |
Isolation (kV) | 4.0 |
Mounting Type | THT |
Package Style | 1.8"x1" |
Length (mm) | 45.7 |
Width (mm) | 25.4 |
Height (mm) | 21.5 |
Certifications | CB, CE, EN 55032, EN 60601-1-2, EN 62368-1, UL 62368-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 65.0 |
Protections | OCP, OVP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RAC10E-05SK/277
Focus
| 10.0 | 5.0 | 85.0 - 305.0 | THT |
| |||
2 |
RAC10E-12SK/277
Focus
| 10.0 | 12.0 | 85.0 - 305.0 | THT |
| |||
3 |
RAC10E-15SK/277
Focus
| 10.0 | 15.0 | 85.0 - 305.0 | THT |
| |||
4 |
RAC10E-24SK/277
Focus
| 10.0 | 24.0 | 85.0 - 305.0 | THT |
| |||
5 |
RAC10E-3.3SK/277
Focus
| 10.0 | 3.3 | 85.0 - 305.0 | THT |
|
Title | Type | Date |
---|---|---|
RAC10E-K_277.pdf | Datasheet |
Title | Type | Date |
---|---|---|
10W AC/DCs in compact 1.8 x 1 inch format | Official Press Release | Mar 16, 2022 |
Title | Type | Date |
---|---|---|
RECOM RAC10E-K/277 | Youtube Video | Oct 25, 2022 |
Cost-effective, high-quality 3W-20W AC/DC Converters | Datasheet Preview | Video | Jun 15, 2021 |