The economically priced RAC05E-KT Series of primary side regulated AC/DC Converters is designed to meet general purpose requirements for ITE and office use as well as household applications or light industrial automation processes with less than 0.1W no load power consumption. The footprint is based on the common industry standard pinning for EI30 transformers and AC/DC modules such as the RAC05-K/277 Series for enhanced performance. The RAC05E-KT modules holding L and CB certifications of IEC62368-1 standards and of EN60335-1 for household applications. Certified for full load operation from -25°C to +55°C and worldwide input voltage ranges of nominal 100-240Vac the modules delivering moderate regulated outputs with permanent short circuit and over voltage protection. Without external components the series meeting EN55014; EN55032 class B and FCC15 limits for worldwide electromagnetic compatibility.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RAC05E-04SKT
Focus
| 5 | Isolated | 90 - 264 | 4 | 1250 | 1.07"x1.26" |
| ||||||
2 |
![]() |
RAC05E-05SKT
Focus
| 5 | Isolated | 90 - 264 | 5 | 1000 | 1.07"x1.26" |
| ||||||
3 |
![]() |
RAC05E-12SKT
Focus
| 5 | Isolated | 90 - 264 | 12 | 417 | 1.07"x1.26" |
| ||||||
4 |
![]() |
RAC05E-15SKT
Focus
| 5 | Isolated | 90 - 264 | 15 | 333 | 1.07"x1.26" |
| ||||||
5 |
![]() |
RAC05E-24SKT
Focus
| 5 | Isolated | 90 - 264 | 24 | 208 | 1.07"x1.26" |
|
Attributes | RAC05E-KT |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 5 |
Isolation | Isolated |
Vin (V) | 90 - 264 |
Nr. of Outputs | Single |
Isolation (kV) | 3 |
Mounting Type | THT |
Package Style | 1.07"x1.26" |
Length (mm) | 37 |
Width (mm) | 24 |
Height (mm) | 18 |
Certifications | CB, CE, EN 55032, EN 60335-1, EN 62368-1, UL 62368-1 |
MIN Operating Temp (°C) | -25 |
MAX Operating Temp (°C) | 55 |
Protections | OCP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RAC05E-04SKT
Focus
| 5 | 4 | 90 - 264 | THT |
| ||
2 |
![]() |
RAC05E-05SKT
Focus
| 5 | 5 | 90 - 264 | THT |
| ||
3 |
![]() |
RAC05E-12SKT
Focus
| 5 | 12 | 90 - 264 | THT |
| ||
4 |
![]() |
RAC05E-15SKT
Focus
| 5 | 15 | 90 - 264 | THT |
| ||
5 |
![]() |
RAC05E-24SKT
Focus
| 5 | 24 | 90 - 264 | THT |
|
Title | Type | Date |
---|---|---|
RAC05E-KT.pdf | Datasheet |
Title | Type | Date |
---|---|---|
5W AC/DCs are available in 3W Footprint | Official Press Release | Nov 18, 2021 |