The RAC05-K/277 series are multipurpose 5 watt AC/DC power supplies for enhanced mains input conditions rated to overvoltage category OVC III from 90VAC up to 305VAC with an extra wide operating temperature range from -40°C to +90°C. These modules are designed to supply worldwide applications in automation, Industry 4.0, IoT, household and smart buildings. For worldwide use they come with international safety certifications for industrial, domestic and ITE as well as household standards. With both PCB-mount and wired packages, fully protected outputs, and EMC class B emissions compliance without any external components, these are the easiest to use modular power solutions in the industry.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RAC05-05SK/277
Focus
| 5.0 | Isolated | 85.0 - 305.0 | 5 | 1000.0 | Standard |
| |||||||
2 |
RAC05-12SK/277
Focus
| 5.0 | Isolated | 85.0 - 305.0 | 12 | 416.0 | Standard |
| |||||||
3 |
RAC05-15SK/277
Focus
| 5.0 | Isolated | 85.0 - 305.0 | 15 | 330.0 | Standard |
| |||||||
4 |
RAC05-24SK/277
Focus
| 5.0 | Isolated | 85.0 - 305.0 | 24 | 210.0 | Standard |
| |||||||
5 |
RAC05-3.3SK/277
Focus
| 5.0 | Isolated | 85.0 - 305.0 | 3.3 | 1510.0 | Standard |
|
Attributes | RAC05-K/277 |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 5.0 |
Isolation | Isolated |
Vin (V) | 85.0 - 305.0 |
Nr. of Outputs | Single |
Isolation (kV) | 4.2 |
Mounting Type | THT |
Package Style | Standard |
Length (mm) | 31.7 |
Width (mm) | 26.7 |
Height (mm) | 21.8 |
Certifications | CB, CE, EN 55024, EN 55032, EN 60335-1, EN 62368-1, UL 62368-1 |
MIN Operating Temp (°C) | -40.0 |
Protections | OCP, OVP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RAC05-05SK/277
Focus
| 5.0 | 5.0 | 85.0 - 305.0 | THT |
| |||
2 |
RAC05-12SK/277
Focus
| 5.0 | 12.0 | 85.0 - 305.0 | THT |
| |||
3 |
RAC05-15SK/277
Focus
| 5.0 | 15.0 | 85.0 - 305.0 | THT |
| |||
4 |
RAC05-24SK/277
Focus
| 5.0 | 24.0 | 85.0 - 305.0 | THT |
| |||
5 |
RAC05-3.3SK/277
Focus
| 5.0 | 3.3 | 85.0 - 305.0 | THT |
|
Title | Type | Date |
---|---|---|
RAC05-K_277.pdf | Datasheet |
Title | Type | Date |
---|---|---|
Power Supplies for a Smarter World | Jul 17, 2019 | |
Board Mount AC-DC Converter Design Challenges | Blog Article | May 29, 2019 |
Miniature Power Supplies for Smart Homes & Smart Offices | Nov 15, 2018 | |
5 Watt AC/DC Modules for Industry 4.0, IoT and Smart Home | Official Press Release | Sep 7, 2018 |
Title | Type | Date |
---|---|---|
Cost-effective, high-quality 3W-20W AC/DC Converters | Datasheet Preview | Video | Jun 15, 2021 |
RAC: Low Cost Miniature AC/DC Power Supplies | Youtube Video | Nov 7, 2018 |
RECOM Power - What is the Internet of Things? | Youtube Video | Jan 27, 2016 |