The RAC01-SC and RAC02-SC series are ultra-compact universal input AC/DC power modules for PCB mounting. They feature high efficiency, low standby power, high operating temperature, soft start and short-circuit protection as well as a built-in EMC Class B filter. Output voltages range from 3.3VDC to 24VDC.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RAC01-05SC
End Of Life
| 1 | Isolated | 80 - 264 | 5 | 200 | Standard |
| |||||||
2 |
RAC01-09SC
End Of Life
| 1 | Isolated | 80 - 264 | 9 | 111 | Standard |
| |||||||
3 |
RAC01-12SC
End Of Life
| 1 | Isolated | 80 - 264 | 12 | 83 | Standard |
| |||||||
4 |
RAC01-15SC
End Of Life
| 1 | Isolated | 80 - 264 | 15 | 67 | Standard |
| |||||||
5 |
RAC01-24SC
End Of Life
| 1 | Isolated | 80 - 264 | 24 | 42 | Standard |
| |||||||
6 |
RAC01-3.3SC
End Of Life
| 1 | Isolated | 80 - 264 | 3.3 | 300 | Standard |
|
Attributes | RAC01-C |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 1 |
Isolation | Isolated |
Vin (V) | 80 - 264 |
Nr. of Outputs | Single |
Isolation (kV) | 3 |
Mounting Type | THT |
Package Style | Standard |
Length (mm) | 33.7 |
Width (mm) | 22.2 |
Height (mm) | 17.75 |
Certifications | CB, CE, EN 55024, EN 55032, EN 60950-1, EN 62368-1, IEC 60950-1, UL 60950-1 |
MIN Operating Temp (°C) | -25 |
MAX Operating Temp (°C) | 80 |
Protections | SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Title | Type | Date |
---|---|---|
recom-certificate-rohs-powerline-rac01-10 | ||
RAC01-C_RAC02-C.pdf | Datasheet |
Title | Type | Date |
---|---|---|
Low-Power AC/DC Converters: RACxx-K Series | Video | Feb 16, 2022 |