The R-78K-1.0 series is a switching regulator module that has been designed to offer all the advantages of a switching regulator (high efficiency, wide input range, accurate output voltage regulation) but with a low cost for production quantities. Due to the R-78K-1.0’s high efficiency of up to 95% no heat-sink is required, and operation from -40 to 90°C is possible with slight derating. The compact TO-220 compatible SIP3 package measures only 11.5 x 7.55 x 10.2mm, so it saves precious board space.
| Part Number | Vin (V) | Main Vout (V) | Package Style | Current (A) | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |   | R-78K1.8-1.0 
Focus
 | 4.5 - 36 | 1.8 | SIP3 | 1 |  | ||||||
| 2 |   | R-78K12-1.0 
Focus
 | 15 - 36 | 12 | SIP3 | 1 |  | ||||||
| 3 |   | R-78K15-1.0 
Focus
 | 18 - 36 | 15 | SIP3 | 1 |  | ||||||
| 4 |   | R-78K2.5-1.0 
Focus
 | 4.5 - 36 | 2.5 | SIP3 | 1 |  | ||||||
| 5 |   | R-78K3.3-1.0 
Focus
 | 4.5 - 36 | 3.3 | SIP3 | 1 |  | ||||||
| 6 |   | R-78K5.0-1.0 
Focus
 | 6.5 - 36 | 5 | SIP3 | 1 |  | ||||||
| 7 |   | R-78K9.0-1.0 
Focus
 | 12 - 36 | 9 | SIP3 | 1 |  | 
| Attributes | R-78K-1.0 | 
|---|---|
| AC/DC or DC/DC | DC/DC | 
| Isolation | Non-Isolated | 
| Nr. of Outputs | Single | 
| Iout 1 (mA) | 1000 | 
| Mounting Type | THT | 
| Package Style | SIP3 | 
| Length (mm) | 11.5 | 
| Width (mm) | 7.55 | 
| Height (mm) | 10.2 | 
| Certifications | CB, EN 62368-1 | 
| MIN Operating Temp (°C) | -40 | 
| Current (A) | 1 | 
| Protections | SCP | 
| Directives | REACH, RoHS 2+ (10/10) | 
| Packaging Type | Tube | 
| Warranty | 3 Years | 
| Regulation | Regulated | 
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |   | R-78K1.8-1.0 
Focus
 | 1.8 | 1.8 | 4.5 - 36 | THT |  | ||
| 2 |   | R-78K12-1.0 
Focus
 | 12 | 12 | 15 - 36 | THT |  | ||
| 3 |   | R-78K15-1.0 
Focus
 | 15 | 15 | 18 - 36 | THT |  | ||
| 4 |   | R-78K2.5-1.0 
Focus
 | 2.5 | 2.5 | 4.5 - 36 | THT |  | ||
| 5 |   | R-78K3.3-1.0 
Focus
 | 3.3 | 3.3 | 4.5 - 36 | THT |  | ||
| 6 |   | R-78K5.0-1.0 
Focus
 | 5 | 5 | 6.5 - 36 | THT |  | ||
| 7 |   | R-78K9.0-1.0 
Focus
 | 9 | 9 | 12 - 36 | THT |  | 
| Title | Type | Date | 
|---|---|---|
| R-78K-1.0.pdf | Datasheet | 
| Title | Type | Date | 
|---|---|---|
| R-78Kxx Switching Regulators Feature Enhanced Performance | Official Press Release | |
| Introducing Cutting Edge Technology into Low Power DC/DC Converters | Blog Article | Sep 15, 2023 | 
| Title | Type | Date | 
|---|---|---|
| Latest RECOM DC/DC Upgrades: Heightened Performance Without Heightened Price | Youtube Video | Jul 10, 2023 |