The R-78Bxx-2.0 series high efficiency switching regulators are ideally suited to replace 78xx linear regulators and are pin compatible. The efficiency of up to 96% means that very little energy is wasted as heat. Full power is available over a temperature range of -40°C up to 70°C without the need for heatsinks with their additional space and mounting costs. A high input voltage of up to 32VDC and output voltages from 1.2V up to 15V, low ripple and noise figures and a short circuit input current of typically only 50mA round off the specifications of this versatile converter series.
| Part Number | Vin (V) | Main Vout (V) | Package Style | Current (A) | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
R-78B1.2-2.0
| 4.75 - 32 | 1.2 | SIP3 | 2 |
| ||||||
| 2 |
|
R-78B1.5-2.0
| 4.75 - 32 | 1.5 | SIP3 | 2 |
| ||||||
| 3 |
|
R-78B1.8-2.0
| 4.75 - 32 | 1.8 | SIP3 | 2 |
| ||||||
| 4 |
|
R-78B12-2.0
| 15 - 32 | 12 | SIP3 | 2 |
| ||||||
| 5 |
|
R-78B15-2.0
| 18 - 32 | 15 | SIP3 | 2 |
| ||||||
| 6 |
|
R-78B2.5-2.0
| 4.75 - 32 | 2.5 | SIP3 | 2 |
| ||||||
| 7 |
|
R-78B3.3-2.0
| 4.75 - 32 | 3.3 | SIP3 | 2 |
| ||||||
| 8 |
|
R-78B5.0-2.0
| 6.5 - 32 | 5 | SIP3 | 2 |
| ||||||
| 9 |
|
R-78B9.0-2.0
| 11 - 32 | 9 | SIP3 | 2 |
|
| Attributes | R-78B-2.0 |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Isolation | Non-Isolated |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 2000 |
| Mounting Type | THT |
| Package Style | SIP3 |
| Length (mm) | 11.5 |
| Width (mm) | 8.5 |
| Height (mm) | 17.5 |
| Certifications | CB, EN 55024, EN 55032, EN 62368-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 70 |
| Current (A) | 2 |
| Protections | SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
R-78B1.2-2.0
| 2.4 | 1.2 | 4.75 - 32 | THT |
| ||
| 2 |
|
R-78B1.5-2.0
| 3 | 1.5 | 4.75 - 32 | THT |
| ||
| 3 |
|
R-78B1.8-2.0
| 3.6 | 1.8 | 4.75 - 32 | THT |
| ||
| 4 |
|
R-78B12-2.0
| 24 | 12 | 15 - 32 | THT |
| ||
| 5 |
|
R-78B15-2.0
| 30 | 15 | 18 - 32 | THT |
| ||
| 6 |
|
R-78B2.5-2.0
| 5 | 2.5 | 4.75 - 32 | THT |
| ||
| 7 |
|
R-78B3.3-2.0
| 6.6 | 3.3 | 4.75 - 32 | THT |
| ||
| 8 |
|
R-78B5.0-2.0
| 10 | 5 | 6.5 - 32 | THT |
| ||
| 9 |
|
R-78B9.0-2.0
| 18 | 9 | 11 - 32 | THT |
|
| Title | Type | Date |
|---|---|---|
| R-78B-2.0.pdf | Datasheet |
| Title | Type | Date |
|---|---|---|
| Universal Power For Highly Flexible Train Displays / Passenger Information Displays | Case Study | Dec 22, 2022 |