The RSPxxx-168 is a surge protector module designed to protect DC/DC converters from railway over-voltage transients up to 385VDC.
The output voltage tracks the input voltage in the range of 40-165VDC, thereafter the output voltage is clamped to 168VDC.
The RSP20-168 is a DIP24 module that can be simply inserted in series with the input of the RP08-110xxSAW, RP08-110xxDAW, RP20-110xxSFR and RP20-110xxDFR converter families to make them compliant to both RIA12 and NF F 01-510 surge immunity specifications.
The RSP150-168 is a board-mount module that can be simply inserted in series with the input of the RP40-110xxSFR, RP75H-110xxSRW, RP90Q-110xxSRW, RPA100H-110xxSRUW, RPA120H-110xxSRW and RP120Q-110xxSRW converter families to make them compliant to both RIA12 and NF F 01-510 surge immunity specifications.
The RSP300-168 is a board-mount module that can be simply inserted in series with the input of the RP180H-110xxSRW, RPA200H-110xxSRUW and RP240H-110xxSRW converter families to make them compliant to both RIA12 and NF F 01-510 surge immunity specifications.
| Attributes | RSP300-168 |
|---|---|
| Product Category | DC/DC |
| Power (W) | 300 |
| Vin (V) | 40 - 160 |
| Main Vout (V) | 168 |
| Mounting Type | THT |
| Package Style | 1.6"x1" |
| Length (mm) | 40.6 |
| Width (mm) | 25.4 |
| Height (mm) | 10.2 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 55 |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Title | Type | Date |
|---|---|---|
| RSPxxx-168.pdf | Datasheet | |
| RSP300-168.step | 2D/3D | Jul 25, 2019 |
| Title | Type | Date |
|---|---|---|
| Operational Reliability: A Key Metric for Industrial Power Supplies | Blog Article | Oct 4, 2024 |
| More Power For Rail Computing / On-Board Computer For Transportation | Case Study | Dec 22, 2022 |
| Railway Power Supplies | May 22, 2019 | |
| 385VDC Surge Protectors for Railway Converters | Official Press Release | Jun 8, 2018 |
| Part Number | Description | |||
|---|---|---|---|---|
| 1 |
|
RP180H-11005SRW/N
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
| 2 |
|
RP180H-11005SRW/N-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
| 3 |
|
RP180H-11005SRW/P
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
| 4 |
|
RP180H-11005SRW/P-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
| 5 |
|
RP180H-11012SRW/N
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
| 6 |
|
RP180H-11012SRW/N-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
| 7 |
|
RP180H-11012SRW/P
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
| 8 |
|
RP180H-11012SRW/P-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
| 9 |
|
RP180H-11015SRW/N
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
| 10 |
|
RP180H-11015SRW/N-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
| 11 |
|
RP180H-11015SRW/P
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
| 12 |
|
RP180H-11015SRW/P-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
| 13 |
|
RP180H-11024SRW/N
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
| 14 |
|
RP180H-11024SRW/N-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
| 15 |
|
RP180H-11024SRW/P
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
| 16 |
|
RP180H-11024SRW/P-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
| 17 |
|
RP180H-11048SRW/N
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
| 18 |
|
RP180H-11048SRW/N-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
| 19 |
|
RP180H-11048SRW/P
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
| 20 |
|
RP180H-11048SRW/P-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
| 21 |
|
RP240H-11005SRW/N
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
| 22 |
|
RP240H-11005SRW/N-HC
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
| 23 |
|
RP240H-11005SRW/P
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
| 24 |
|
RP240H-11005SRW/P-HC
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
| 25 |
|
RP240H-11012SRW/N
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
| 26 |
|
RP240H-11012SRW/N-HC
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
| 27 |
|
RP240H-11012SRW/P
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
| 28 |
|
RP240H-11012SRW/P-HC
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
| 29 |
|
RP240H-11015SRW/N
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
| 30 |
|
RP240H-11015SRW/N-HC
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
| 31 |
|
RP240H-11015SRW/P
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
| 32 |
|
RP240H-11015SRW/P-HC
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
| 33 |
|
RP240H-11024SRW/N
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
| 34 |
|
RP240H-11024SRW/N-HC
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
| 35 |
|
RP240H-11024SRW/P
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
| 36 |
|
RP240H-11024SRW/P-HC
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
| 37 |
|
RP240H-11048SRW/N
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
| 38 |
|
RP240H-11048SRW/N-HC
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
| 39 |
|
RP240H-11048SRW/P
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
| 40 |
|
RP240H-11048SRW/P-HC
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg |