The RPX-2.5-EVM-1 generates a constant output voltage selectable from 1.8V, 3.3V or 5V from a DC input in the range of 4.5 – 28V (6V – 28V for the 5V output). It has a maximum continuous output current of 2.5 A.
All the functions of the RPX-2.5 such as output voltage selection, control, and output sense can be readily evaluated. Also the behaviour in overload or over-temperature can be evaluated easily before it is designed in.
The evaluation board also contains the filter components to meet EMC Class B levels. Alternate component positions are included to allow experimentation to optimise the EMC performance depending on operating conditions and budget
Attributes | RPX-2.5-EVM-1 |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 12.5 |
Vin (V) | 4.5 - 28 |
Main Vout (V) | 1.2 to 6 |
Nr. of Outputs | Single |
Iout 1 (mA) | 2500 |
Package Style | Open Frame |
Length (mm) | 85 |
Width (mm) | 55 |
Height (mm) | 5.9 |
Current (A) | 2.5 |
Trim Pin Output Voltage Adjustment | 1.2-6 |
Control Pin Function | Enabled |
Packaging Type | Single Box |
Title | Type | Date |
---|---|---|
RPX-2.5-EVM-1.pdf | Datasheet | |
Gerber Files_RPX-2.5-EVM-1.zip | Gerber File | |
RPX-2.5-EVM-1.pdf | 2D/3D | Mar 25, 2020 |
Title | Type | Date |
---|---|---|
Low profile QFN-package Power Module | Official Press Release | Oct 9, 2019 |
Title | Type | Date |
---|---|---|
RPX Series of DC/DC Converters | Video | Dec 1, 2021 |
Part Number | Description | |||
---|---|---|---|---|
1 |
RPX-2.5-CT
Focus
| 2.5A DC/DC-Converter 'INNOLINE' SMD reg | ||
2 |
RPX-2.5-R
Focus
| 2.5A DC/DC-Converter 'INNOLINE' SMD reg |