The RPX-1.0-EVM-1 generates a constant output voltage selectable from 0.8V, 1.8V, 3.3V, 5V, 12V, 15V, or 24V from a DC input in the range of 4-36V. It has a maximum continuous output current of 1A.
All the functions of the RPX-1.0 such as output voltage selection, control, power good, trim, and output sense can be readily evaluated. Also the behavior in overload or over-temperature can be evaluated easily before it is designed in.
The evaluation board also contains the filter components to meet EMC class B levels. Alternate component positions are included to allow experimentation to optimize the EMC performance depending on operating conditions and budget.
Attributes | RPX-1.0-EVM-1 |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 5.0 |
Vin (V) | 4.0 - 36.0 |
Main Vout (V) | 0.8 to 30 |
Nr. of Outputs | Single |
Iout 1 (mA) | 1000.0 |
Package Style | Open Frame |
Length (mm) | 85.0 |
Width (mm) | 55.0 |
Height (mm) | 6.5 |
Current (A) | 1.0 |
Trim Pin Output Voltage Adjustment | 0.8-30 |
Control Pin Function | Enabled |
Packaging Type | Single Box |
Title | Type | Date |
---|---|---|
RPX-1.0-EVM-1.pdf | Datasheet | |
Gerber Files_RPX-1.0-EVM_v1.0.zip | Gerber File | |
RPX-1.0-EVM-1.pdf | 2D/3D | Jun 24, 2020 |
Title | Type | Date |
---|---|---|
Power Modules Feature High Levels of Integration | Official Press Release | Oct 28, 2020 |
Title | Type | Date |
---|---|---|
RPX Series of DC/DC Converters | Video | Dec 1, 2021 |
Part Number | Description | |||
---|---|---|---|---|
1 |
RPX-1.0-CT
Focus
| 1A DC/DC-Converter 'INNOLINE' SMD reg | ||
2 |
RPX-1.0-R
Focus
| 1A DC/DC-Converter 'INNOLINE' SMD reg |