The RPX-1.0 is a buck converter with an integrated inductor in a compact 3mm x 5mm x 1.6mm thermally-enhanced QFN package. The input range is from 4 to 36VDC, allowing 5V, 12V, or 24V supply voltages to be used. The output voltage can be set with two resistors in the range from 0.8 up to 30VDC. The output current is up to 1A and is fully protected against continuous short-circuits, output overcurrent, or over-temperature faults.
| Attributes | RPX-1.0-CT |
|---|---|
| Product Category | DC/DC |
| Power (W) | 5 |
| Isolation | Non-Isolated |
| Vin (V) | 4 - 36 |
| Main Vout (V) | 0.8 to 30 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 1000 |
| Mounting Type | SMD (pinless) |
| Package Style | QFN |
| Length (mm) | 3 |
| Width (mm) | 5 |
| Height (mm) | 1.6 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 110 |
| Current (A) | 1 |
| Protections | OCP, OTP, SCP |
| Trim Pin Output Voltage Adjustment | 0.8-30 |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Moisture Barrier Bag |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RPX-1.0.pdf | Datasheet | |
| RPX-1.0 Reliability Test report.pdf | Sep 25, 2025 | |
| RPX-1.0_Layout_EMI_Guidelines.pdf | Dec 12, 2024 | |
| RPX-1.0.step | 2D/3D | May 25, 2020 |
|
||
| Title | Type | Date |
|---|---|---|
| Down Converter - From the Circuit to the Fully Integrated Power Module | Blog Article | Jun 18, 2024 |
| 3D Power Packaging for Green Energy | Blog Article | Jul 26, 2023 |
| 24V Battery-powered Applications | Blog Article | Mar 24, 2023 |
| Secure Breathing / Respirator | Case Study | Dec 22, 2022 |
| How to Hack your AC/DC Converter - Part 2 | Blog Article | Feb 11, 2022 |
| How to Hack your DC/DC Converter - Part 1 | Blog Article | Jan 28, 2022 |
| Advanced ‘3D Power Packaging’ enables miniaturization of DC/DC Converters | Blog Article | Dec 17, 2021 |
| Powering 5G Infrastructure | Blog Article | Aug 20, 2021 |
| Introducing RECOM 3D Power Packaging® (3DPP) | Blog Article | Feb 26, 2021 |
| 3D Power Packaging (3DPP) | Podcast | Dec 11, 2020 |
| Title | Type | Date |
|---|---|---|
| RPX Series of DC/DC Converters | Video | Dec 1, 2021 |
| Increase your power density with 3D Power Packaging® | Youtube Video | Nov 17, 2020 |
| Part Number | Description | |||
|---|---|---|---|---|
| 1 |
|
RPX-1.0-EVM-1
| RPX-1.0 Evaluation Module |