The RPMH-1.5 series is a wide input voltage, 1.5A non-isolated switching regulator power module. The module accepts up to 60VDC input and provides a trimmable output from 2.6 up to 28VDC and comes complete with a full set of features including adjustable output, on/ off control, and power good signals. The ultra-compact module has a profile of only 3.75mm, but with an efficiency of up to 97%, the device can operate at full load in ambient temperatures as high as +100°C and with power derating up to 105°C without forced air cooling. The package is complete with 6-sided shielding for optimal EMC performance and excellent heat management.
Attributes | RPMH3.3-1.5 |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 4.95 |
Isolation | Non-Isolated |
Vin (V) | 5 - 60 |
Main Vout (V) | 2.64 to 3.63 |
Nr. of Outputs | Single |
Iout 1 (mA) | 1500 |
Mounting Type | SMD (pinless) |
Package Style | 25 pad LGA |
Length (mm) | 12.19 |
Width (mm) | 12.19 |
Height (mm) | 3.75 |
Certifications | EN 55032 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 100 |
Current (A) | 1.5 |
Protections | OCP, OTP, SCP |
Trim Pin Output Voltage Adjustment | 2.64-3.63 |
Control Pin Function | Enabled |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tape & Reel |
Tape Width (mm) | 24 |
Warranty | 3 Years |
Regulation | Regulated |
Title | Type | Date |
---|---|---|
RPMH-1.5.pdf | Datasheet | |
RPMH-1.5.STEP | 2D/3D | Nov 13, 2020 |
Title | Type | Date |
---|---|---|
3D Power Packaging for Green Energy | Blog Article | Jul 26, 2023 |
3D Power Packaging (3DPP®) Advancements | Blog Article | Feb 22, 2023 |
USB Charging using RECOM DC/DC Converters | Blog Article | Mar 5, 2021 |
Switching Regulators have 3 x Output Current | Official Press Release | Dec 9, 2020 |
Shrinking Footprints in the Landscape of Switching Regulators | Blog Article | Apr 6, 2020 |
Title | Type | Date |
---|---|---|
Increase your power density with 3D Power Packaging® | Youtube Video | Nov 17, 2020 |
Part Number | Description | |||
---|---|---|---|---|
1 |
![]() |
RPMH3.3-1.5-EVM-1
| RPMH3.3-1.5 Evaluation Module |