The RPL-3.0 is a buck converter with integrated inductor in a tiny 3mm x 3mm x 1.45mm thermally-enhanced LGA package. The input range is from 4.0 to 18VDC, allowing 5V and 12V supply rails to be used. The output voltage can be set with two resistors in the range from 0.8V up to 5.2V. The output current is up to 3A and is fully protected against continuous short-circuits, output overcurrent or over-temperature faults. Its high current and small size make the RPL-3.0 ideal for imaging systems, distributed power architectures, portable equipment in telecom as well as industrial applications.
| Attributes | RPL-3.0-R |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Power (W) | 15 |
| Isolation | Non-Isolated |
| Vin (V) | 4 - 18 |
| Main Vout (V) | 0.8 to 5.2 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 3000 |
| Mounting Type | SMD (pinless) |
| Package Style | 10 pad LGA |
| Length (mm) | 3 |
| Width (mm) | 3 |
| Height (mm) | 1.45 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 60 |
| Current (A) | 3 |
| Protections | OCP, OTP, OVP, SCP |
| Trim Pin Output Voltage Adjustment | 0.8-5.2 |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tape & Reel |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RPL-3.0.pdf | Datasheet | |
| RPL-3.0 Reliability Test Report.pdf | Sep 25, 2025 | |
| RPL-3.0_Layout_EMI_Guidelines.pdf | Dec 12, 2024 |
| Title | Type | Date |
|---|---|---|
| How DC/DC Power Module Customers Can Navigate the Global Semiconductor Shortage | Blog Article | Dec 15, 2023 |
| Power Modules are Catching up with Moore’s Law | Blog Article | Nov 11, 2022 |
| Forget 400V – 800V is on the Way | Blog Article | Oct 31, 2022 |
| Advanced ‘3D Power Packaging’ enables miniaturization of DC/DC Converters | Blog Article | Dec 17, 2021 |
| Powering 5G Infrastructure | Blog Article | Aug 20, 2021 |
| Wide Input, 3 Amp POL has a tiny 3 x 3mm Footprint | Official Press Release | Mar 11, 2021 |
| Shrinking Footprints in the Landscape of Switching Regulators | Blog Article | Apr 6, 2020 |
| Title | Type | Date |
|---|---|---|
| Increase your power density with 3D Power Packaging® | Youtube Video | Nov 17, 2020 |
| Part Number | Description | |||
|---|---|---|---|---|
| 1 |
|
RPL-3.0-EVM-1
Focus
| RPL-3.0 Evaluation Module |