The RPL-1.0-EVM-1 generates a constant output voltage with an output current up to 1A from an external DC source. All the functions of the RPL-1.0-EVM-1 like trimming, control, and sensing can be evaluated. Also the behavior in overload or over temperature can be evaluated easily before it is designed in.
| Attributes | RPL-1.0-EVM-1 |
|---|---|
| AC/DC,DC/DC,IC,Transformer | DC/DC |
| Power (W) | 5 |
| Vin (V) | 3 - 22 |
| Main Vout (V) | 0.6 to 12 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 1000 |
| Package Style | Open Frame |
| Length (mm) | 85 |
| Width (mm) | 55 |
| Height (mm) | 5.9 |
| Current (A) | 1 |
| Trim Pin Output Voltage Adjustment | 0.6-12 |
| Control Pin Function | Enabled |
| Packaging Type | Single Box |
| Title | Type | Date |
|---|---|---|
| RPL-1.0-EVM-1.pdf | Datasheet | |
| RPL-1.0-EVM-1_Gerber Files.zip | Gerber File | |
| RPL-1.0-EVM-1.step | 2D/3D | Apr 22, 2024 |
| Title | Type | Date |
|---|---|---|
| Evaluation Modules Now Available for RPL, RPH and RPZ Switching Regulators | Official Press Release | May 29, 2024 |
| New RPL and RPH Buck Converters Provide up to 20A | Official Press Release | Apr 11, 2024 |
| Part Number | Description | |||
|---|---|---|---|---|
| 1 |
|
RPL-1.0-CT
Focus
| 1A DC/DC-Converter 'INNOLINE' SMD reg | |
| 2 |
|
RPL-1.0-R
Focus
| 1A DC/DC-Converter 'INNOLINE' SMD reg |