The RP08-AW series wide range input DC/DC converters are certified to UL60950-1 and cUL 60950-1. This makes them ideal for all telecom and industrial applications where approved safety standards are required. The 24V and 110VDC input versions have been especially designed for railway applications. The DIP24 package is available in both pinned and SMD case styles and meets military standards for thermal shock and vibration tolerance.
| Attributes | RP08-4805SAW/SMD | 
|---|---|
| AC/DC or DC/DC | DC/DC | 
| Power (W) | 8 | 
| Isolation | Isolated | 
| Vin (V) | 18 - 75 | 
| Main Vout (V) | 5 | 
| Nr. of Outputs | Single | 
| Iout 1 (mA) | 1600 | 
| Isolation (kV) | 1.6 | 
| Mounting Type | SMD | 
| Package Style | SMD 24 Pin | 
| Length (mm) | 32 | 
| Width (mm) | 20.3 | 
| Height (mm) | 11.2 | 
| Certifications | EN 50155, EN 55024, EN 55032, EN 62368-1, UL 60950-1, UL 62368-1 | 
| MIN Operating Temp (°C) | -40 | 
| MAX Operating Temp (°C) | 85 | 
| Protections | OLP, OVP, SCP | 
| Control Pin Function | Enabled | 
| Directives | REACH, RoHS 2+ (10/10) | 
| Packaging Type | Tube | 
| Warranty | 3 Years | 
| Regulation | Regulated | 
| Title | Type | Date | 
|---|---|---|
| RP08-AW.pdf | Datasheet | |
| RP08-AW_SMD.stp | 2D/3D | Jul 25, 2019 | 
| Title | Type | Date | 
|---|---|---|
| Universal Power For Highly Flexible Train Displays / Passenger Information Displays | Case Study | Dec 22, 2022 | 
| Your Customised Converter Even At Low Quantities / Train Brake System | Case Study | Dec 22, 2022 | 
| Power Supplies for Railway Data Communications | Blog Article | Aug 26, 2022 | 
| The need for ultra-wide input range DC/DC converters | Blog Article | Jul 24, 2019 | 
| Railway Power Supplies | May 22, 2019 | |
| DC/DC Converters for On-board and Trackside Railway Applications | Mar 12, 2019 | 
| Title | Type | Date | 
|---|---|---|
| RPA: DC/DC Converters for Industry and Electromobility | Youtube Video | Mar 12, 2018 | 
| Part Number | Description | |||
|---|---|---|---|---|
| 1 | 
 
 | 
RSP20-168
 | 20W 168V Clamping Surge Protector |