The RP06-RAW series DC/DC converters are designed for railway rolling stock applications with an extra wide continuous input voltage range of 36-160VDC (200VDC for 1s), making them suitable for 72V, 96V and 110VDC railway systems, but they are also suitable for non-railway high voltage battery applications. They offer single or dual outputs from 3.3V up to ±15V. The high efficiency permits an ambient temperature range from -40°C to more than 85°C without derating, forced cooling, or the need for heatsinks. The RP06-RAW series features UVLO, OVP, SCP, and OLP making them ideal for any harsh railway and industrial applications such as powering IoT sensors, battery management systems, or electric fork-lift trucks. The RP06-RAW is available in an industry standard, compact DIP24 package and comes with a 3 year warranty.
Attributes | RP06-1103.3SRAW |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 6 |
Isolation | Isolated |
Vin (V) | 36 - 160 |
Main Vout (V) | 2.97 to 3.63 |
Nr. of Outputs | Single |
Iout 1 (mA) | 1800 |
Isolation (kV) | 3 |
Mounting Type | THT |
Package Style | DIP24 |
Length (mm) | 31.8 |
Width (mm) | 20.3 |
Height (mm) | 10.6 |
Certifications | CE, EN 50155, EN 55032, EN 62368-1, UL 62368-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 105 |
Protections | OLP, OVP, SCP |
Trim Pin Output Voltage Adjustment | +/-10% |
Control Pin Function | Positive |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Title | Type | Date |
---|---|---|
RP06-RAW.pdf | Datasheet | |
RP06-RAW.STEP | 2D/3D | Oct 4, 2022 |
Title | Type | Date |
---|---|---|
36 – 160VDC input DC/DCs for Railway Applications, 3W, 6W, and 10W | Official Press Release | May 24, 2023 |
Title | Type | Date |
---|---|---|
RECOM RPx-RAW Series DC-DC Converters: New Product Brief | Youtube Video | Jun 6, 2023 |
Part Number | Description | |||
---|---|---|---|---|
1 |
RSP20-168
| 20W 168V Clamping Surge Protector |