High slew rate GaN transistor drivers require an isolated 6V supply with high isolation voltage and low isolation capacitance.
The RP-xx06S series have been specially designed to fulfil this demanding requirement with 5200VDC isolation and <10pF isolation capacitance. The internal transformer uses a pot-core to physically separate the input and output windings, yet the converter still fits into an industry standard SIP7 case. Input voltage options of 5, 12, 15 or 24V are available and the RP-xx06S series is safety certified to the latest UL/IEC60950 standard.
Attributes | RP-1506S |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 1 |
Isolation | Isolated |
Vin (V) | 15 |
Main Vout (V) | 6 |
Nr. of Outputs | Single |
Iout 1 (mA) | 167 |
Isolation (kV) | 5.2 |
Mounting Type | THT |
Package Style | SIP7 |
Length (mm) | 19.65 |
Width (mm) | 7.05 |
Height (mm) | 10.2 |
Certifications | EN 55022, EN 60601-1, EN 60950-1, IEC 60950-1, UL 60950-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 80 |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Unregulated |
Title | Type | Date |
---|---|---|
RP-xx06.pdf | Datasheet | |
RP-xx06S.step | 2D/3D | Jul 25, 2019 |
Title | Type | Date |
---|---|---|
Emerging Trends in Wide Bandgap Gate Drivers | Blog Article | Jul 12, 2024 |
WBG Devices pose Problems for Gate Driver Power Supplies | Blog Article | Jun 14, 2024 |
Isolated 1W and 2W Converters meet the needs of many Applications | Blog Article | Jun 2, 2023 |
High-Isolation DC/DC Converters Meet Green Requirements | Blog Article | Dec 2, 2022 |
Understanding Isolation in DC/DC Converters | Blog Article | Aug 14, 2019 |
How electronics has been changing motoring | Blog Article | Jul 10, 2019 |
Worried about gate driver insulation? Apply the 'BIER' test | Blog Article | Mar 4, 2019 |
High Isolation DC/DC Converters for Gate Drivers | Nov 15, 2018 | |
DC/DC Converters for GaN Gate Drivers | Whitepaper | Mar 30, 2018 |
Title | Type | Date |
---|---|---|
DC/DC Gate Driver Converters | Video |