The RMOD high voltage families are On-Board DC/DC converter to generate the low voltage network (12/24V) from the vehicle’s high voltage traction battery. The units are extremely robust plug & play modules and operates reliably even under the most adverse conditions. The ultra-wide input voltage range from 180V to 950VDC covers all battery voltages from nominal 250V up to 800V, which are commonly used in On- and Off-highway vehicles. Thanks to the excellent efficiency the unit is extremely compact and easy to implement via CAN-Interface to the vehicles Control-Network. The housing construction is waterproof and dust proof and the devices runs with base plate cooling or with water cooling. This solution is ideal for HV-battery powered electric vehicles “On- and Off-Highway E-Mobility Applications” such as Material Handling, Forklift trucks, Golf cars, AGVs, Loaders, Construction vehicles, Airport equipment, People mover, Special vehicles, Transporters, Tractors, etc.
| Attributes | RMOD4000-650-28SEW |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Power (W) | 4200 |
| Isolation | Isolated |
| Vin (V) | 180 - 950 |
| Main Vout (V) | 24 to 28 |
| Output Voltage Range (V) | 24 - 28 |
| Nr. of Outputs | Single |
| Isolation (kV) | 3.05 |
| Mounting Type | Connector |
| Package Style | 12.44"x10" (IP67) |
| Length (mm) | 316 |
| Width (mm) | 254 |
| Height (mm) | 83 |
| Certifications | CE |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 85 |
| Protections | OCP, OTP, OVP, SCP |
| Trim Pin Output Voltage Adjustment | PROGRAMMABLE |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Single Box |
| Warranty | 2 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RMOD4000-EW.pdf | Datasheet | |
| RMOD4000_CAN_Mastercommands.pdf | Dec 11, 2025 | |
| RMOD4000-EW_installation_guide.pdf | Installation | Dec 4, 2025 |
| RMOD4000-EW.STEP | 2D/3D | Nov 29, 2023 |
| Title | Type | Date |
|---|---|---|
| DC/DC Converters for Transportation Applications | Blog Article | Jun 28, 2024 |