The chassis mountable RMD150-UW series DC/DC converter is designed for railway and transportation applications and is compliant with all relevant standards: EN50155, EN50121-3-2, DB-EMV06, EN50124-1, EN50125-1, EN61373 1B, EN62368-1, EN45545-2. The unit is designed with 11:1 input voltage range to cover the input voltages from 14.4VDC up to 154VDC for nominal 24, 36, 48, 72 and 110V in one range for all applications - on every vehicle worldwide. The isolated and regulated 24V output works with a reinforced isolation system. Due to the base plate mounting the unit operates with full power within the wide temperature for OT4+ST1&ST2 class from -40°C to +85°C and no additional cooling systems are necessary. Input reverse polarity protection, inrush current limitation, 10ms hold-up time, remote control, and output OR-ing diode and efficiency of up to 94% round up the functionality of this fully railway compliant Plug&Play unit.
| Attributes | RMD150-110-24SUW-E |
|---|---|
| Product Category | DC/DC |
| Power (W) | 150 |
| Isolation | Isolated |
| Vin (V) | 14.4 - 154 |
| Main Vout (V) | 19.2 to 25.2 |
| MAX Iout (mA) | 6250 |
| Nr. of Outputs | Single |
| Isolation (kV) | 3.5 |
| Mounting Type | Chassis mounting |
| Package Style | 7.42"x4.57" (IP20) |
| Length (mm) | 188.6 |
| Width (mm) | 116 |
| Height (mm) | 42.5 |
| Certifications | CE, EN 50155, EN 62368-1 |
| MIN Operating Temp (°C) | -50 |
| MAX Operating Temp (°C) | 85 |
| Protections | OCP, OTP, OVP, SCP, UVLO |
| Trim Pin Output Voltage Adjustment | -20%/+5% |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Single Box |
| Warranty | 2 Years |
| Regulation | Regulated |
| MIN Storage Temperature (°C) | -40 |
| MAX Storage Temperature (°C) | 85 |
| Title | Type | Date |
|---|---|---|
| RMD150-UW.pdf | Datasheet | |
| RMD150-UW_installation_guide.pdf | Installation | Feb 18, 2025 |
| RMD150-UW.STEP | 2D/3D | Sep 15, 2022 |
| Title | Type | Date |
|---|---|---|
| Ultra-Wide Input 150W and 300W DC/DCs for Rail Applications | Official Press Release | Dec 19, 2023 |
| Finding ‘Ready to Use’ DC/DC Converters for Mobility and Rail Applications | Blog Article | Oct 20, 2023 |
| Power Supplies for Railway Data Communications | Blog Article | Aug 26, 2022 |
| Title | Type | Date |
|---|---|---|
| RMD series for higher power railway DC/DC applications | Youtube Video | Sep 23, 2024 |
| RMD series specially designed for railway and mobility applications | Youtube Video | Aug 26, 2024 |