| Attributes | RBA-026-UB5S-R |
|---|---|
| Product Category | TRANSFORMER |
| Isolation | Isolated |
| Vin (V) | 24 |
| Main Vout (V) | 5 |
| MAX Iout (mA) | 1 |
| Isolation (kV) | 6 |
| Mounting Type | SMD |
| Package Style | 34.5x11x11 |
| Length (mm) | 34.5 |
| Width (mm) | 11 |
| Height (mm) | 11 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 125 |
| Directives | Halogen-free, REACH, RoHS 2+ (10/10) |
| Packaging Type | Tape & Reel |
| Tape Width (mm) | 24 |
| Warranty | 1 Year |
| Config | 2 Primary 1 Secondary |
| Topology | Flyback |
| MIN Storage Temperature (°C) | -40 |
| MAX Storage Temperature (°C) | 40 |
| Primary Winding | Single+Aux |
| Secondary Winding | Single |
| Primary Inductance (µH) | 20 |
| MAX Primary DCR (Ω) | 0.27 |
| MAX Secondary DCR (Ω) | 0.095 |
| WindingTurnsRatio | 1:0.59:0.88 |
| Center Tap | No |
| Title | Type | Date |
|---|---|---|
| RBA-026.pdf | Datasheet | |
| RBA-026.STEP | 2D/3D | Feb 4, 2026 |